Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
US Series AC Speed Control Systems
Legacy / Discontinued Products
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.06 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
![](/Asset/cert_culus_ccc_ce_rohs.jpg)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
US590-502E2 / 5GU75RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU90RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU100RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU120RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU150RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU180RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU30RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 115 lb-in 13.1 N·m | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU36RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 139 lb-in 15.8 N·m | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU50RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU60RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Dimensions - | Request Quote |
US590-501U2 / 5GU75RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Dimensions - | Request Quote |
US590-501U2 / 5GU90RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Dimensions - | Request Quote |
US590-501U2 / 5GU100RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Dimensions - | Request Quote |
US590-501U2 / 5GU120RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Dimensions - | Request Quote |
US590-501U2 / 5GU150RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Dimensions - | Request Quote |
US590-501U2 / 5GU180RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Dimensions - | Request Quote |
US590-502E2 / 5GU75RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU90RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU100RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU120RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU150RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Dimensions - | Request Quote |
US590-502E2 / 5GU180RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Dimensions - | Request Quote |