As informações abaixo estão em inglês
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
1 - 25 of 572 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Dimensions

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.44 lb-in  0.05 N·m   - 90 ~ 1600 -  
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.41 lb-in [50 Hz]  0.44 lb-in [60 Hz]  0.047 N·m [50 Hz]  0.05 N·m [60 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] -  
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 1.06 lb-in  0.12 N·m   - 30 ~ 533 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.32 lb-in  0.15 N·m   - 25 ~ 444 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 1.77 lb-in  0.2 N·m   - 18 ~ 320 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 2.1 lb-in  0.24 N·m   - 15 ~ 266 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/16 in. - 2.6 lb-in  0.3 N·m   - 12 ~ 213 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 3.1 lb-in  0.36 N·m   - 10 ~ 177 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 4.5 lb-in  0.51 N·m   - 7.2 ~ 128 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 5.3 lb-in  0.61 N·m   - 6 ~ 106 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 6.4 lb-in  0.73 N·m   - 5 ~ 88 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 0.97 lb-in [50 Hz]  1.06 lb-in [60 Hz]  0.11 N·m [50 Hz]  0.12 N·m [60 Hz]   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.23 lb-in [50 Hz]  1.32 lb-in [60 Hz]  0.14 N·m [50 Hz]  0.15 N·m [60 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 1.68 lb-in [50 Hz]  1.77 lb-in [60 Hz]  0.19 N·m [50 Hz]  0.2 N·m [60 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 2 lb-in [50 Hz]  2.1 lb-in [60 Hz]  0.23 N·m [50 Hz]  0.24 N·m [60 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/16 in. - 2.5 lb-in [50 Hz]  2.6 lb-in [60 Hz]  0.29 N·m [50 Hz]  0.3 N·m [60 Hz]   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 3 lb-in [50 Hz]  3.1 lb-in [60 Hz]  0.34 N·m [50 Hz]  0.36 N·m [60 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 4.2 lb-in [50 Hz]  4.5 lb-in [60 Hz]  0.48 N·m [50 Hz]  0.51 N·m [60 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 5 lb-in [50 Hz]  5.3 lb-in [60 Hz]  0.57 N·m [50 Hz]  0.61 N·m [60 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 6.1 lb-in [50 Hz]  6.4 lb-in [60 Hz]  0.69 N·m [50 Hz]  0.73 N·m [60 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 8 lb-in  0.91 N·m   - 3.6 ~ 64 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 9.7 lb-in  1.1 N·m   - 3 ~ 53 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 11.5 lb-in  1.3 N·m   - 2.5 ~ 44 - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 7.6 lb-in [50 Hz]  8 lb-in [60 Hz]  0.86 N·m [50 Hz]  0.91 N·m [60 Hz]   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] - Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 8.8 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1 N·m [50 Hz]  1.1 N·m [60 Hz]   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] - Request Quote
1 - 25 of 572 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados