Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
V Series Electromagnetic Brake Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
![](/Asset/cert_culus_ccc_ce_rohs.jpg)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR206A2M-5U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-6U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-7.5U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-9U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-12.5U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4 lb-in 0.46 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-15U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.8 lb-in 0.55 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-18U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 5.8 lb-in 0.66 N·m | Rated Speed (rpm) - 100 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-25U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-30U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 60 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-36U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 50 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-50U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-60U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-75U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 24 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-90U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-100U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 18 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-120U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 15 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-150U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-180U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 10 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-250U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 7.20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-300U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 6 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-360U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-5E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.59 lb-in [60 Hz] 1.94 lb-in [50 Hz] 0.18 N·m [60 Hz] 0.22 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz 360 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-6E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.94 lb-in [60 Hz] 2.3 lb-in [50 Hz] 0.22 N·m [60 Hz] 0.26 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-7.5E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.4 lb-in [60 Hz] 2.9 lb-in [50 Hz] 0.28 N·m [60 Hz] 0.33 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz 240 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-9E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.9 lb-in [60 Hz] 3.5 lb-in [50 Hz] 0.33 N·m [60 Hz] 0.4 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |