Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
V Series Electromagnetic Brake Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
![](/Asset/cert_culus_ccc_ce_rohs.jpg)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
VHI560S2M-9 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 27 lb-in [60 Hz] 31 lb-in [200 VAC, 50 Hz] 3.1 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 38 lb-in [60 Hz] 45 lb-in [200 VAC, 50 Hz] 4.3 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz 144 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-15 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 54 lb-in [60 Hz] 64 lb-in [200 VAC, 50 Hz] 6.2 N·m [60 Hz] 7.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz 100 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-25 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 72 lb-in [60 Hz] 85 lb-in [200 VAC, 50 Hz] 8.2 N·m [60 Hz] 9.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-30 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 102 lb-in [200 VAC, 50 Hz] 86 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.8 N·m [60 Hz] | Rated Speed (rpm) - 50 [50 Hz 60 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 104 lb-in [60 Hz] 123 lb-in [200 VAC, 50 Hz] 11.8 N·m [60 Hz] 13.9 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-50 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 144 lb-in [60 Hz] 171 lb-in [200 VAC, 50 Hz] 16.3 N·m [60 Hz] 19.4 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz 36 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-60 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 173 lb-in [60 Hz] 200 lb-in [200 VAC, 50 Hz] 19.6 N·m [60 Hz] 23.2 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz 30 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 210 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] 24.5 N·m [60 Hz] 29 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz 24 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-90 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 29.4 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz 20 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-100 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 [50 Hz 18 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-120 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12.5 [50 Hz 15 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-150 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz 12 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-180 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz 10 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-250 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.2 [60 Hz] 6 [50 Hz | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI560S2M-300 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 5 [50 Hz 6 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-5U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-6U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-7.5U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-9U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-12.5U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-15U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 69 lb-in 7.9 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-18U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 80 lb-in 9.1 N·m | Rated Speed (rpm) - 100 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590A2M-25U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - | Request Quote |