Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
V Series Electromagnetic Brake Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
![](/Asset/cert_culus_ccc_ce_rohs.jpg)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR425C2M-360E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 4.2 [50 Hz 5 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 6 lb-in [220/230 VAC, 60 Hz] 6.3 lb-in [200 VAC, 60 Hz] 7.6 lb-in [200 VAC, 50 Hz] 0.72 N·m [200 VAC, 60 Hz] 0.86 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz 360 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-6 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in [220/230 VAC, 60 Hz] 7.6 lb-in [200 VAC, 60 Hz] 8.8 lb-in [200 VAC, 50 Hz] 0.86 N·m [200 VAC, 60 Hz] 1 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-7.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 11.5 lb-in [200 VAC, 50 Hz] 8.8 lb-in [220/230 VAC, 60 Hz] 9.7 lb-in [200 VAC, 60 Hz] 1.1 N·m [200 VAC, 60 Hz] 1.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz 240 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.6 lb-in [220/230 VAC, 60 Hz] 11.5 lb-in [200 VAC, 60 Hz] 13.2 lb-in [200 VAC, 50 Hz] 1.3 N·m [200 VAC, 60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in [220/230 VAC, 60 Hz] 15.9 lb-in [200 VAC, 60 Hz] 18.5 lb-in [200 VAC, 50 Hz] 1.8 N·m [200 VAC, 60 Hz] 2.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz 144 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 17.7 lb-in [220/230 VAC, 60 Hz] 19.4 lb-in [200 VAC, 60 Hz] 23 lb-in [200 VAC, 50 Hz] 2.2 N·m [200 VAC, 60 Hz] 2.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in [220/230 VAC, 60 Hz] 23 lb-in [200 VAC, 60 Hz] 27 lb-in [200 VAC, 50 Hz] 2.6 N·m [200 VAC, 60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz 100 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-25 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in [220/230 VAC, 60 Hz] 31 lb-in [200 VAC, 60 Hz] 38 lb-in [200 VAC, 50 Hz] 3.6 N·m [200 VAC, 60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 34 lb-in [220/230 VAC, 60 Hz] 36 lb-in [200 VAC, 60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.1 N·m [200 VAC, 60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz 60 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 40 lb-in [220/230 VAC, 60 Hz] 44 lb-in [200 VAC, 60 Hz] 52 lb-in [200 VAC, 50 Hz] 5 N·m [200 VAC, 60 Hz] 5.9 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-50 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 57 lb-in [220/230 VAC, 60 Hz] 61 lb-in [200 VAC, 60 Hz] 72 lb-in [200 VAC, 50 Hz] 5.9 N·m [50 Hz] 6.9 N·m [200 VAC, 60 Hz] | Rated Speed (rpm) - 30 [50 Hz 36 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-60 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 68 lb-in [220/230 VAC, 60 Hz] 73 lb-in [200 VAC, 60 Hz] 86 lb-in [200 VAC, 50 Hz] 8.2 N·m [50 Hz] 8.3 N·m [200 VAC, 60 Hz] | Rated Speed (rpm) - 25 [50 Hz 30 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-75 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 108 lb-in [200 VAC, 50 Hz] 85 lb-in [220/230 VAC, 60 Hz] 91 lb-in [200 VAC, 60 Hz] 10.3 N·m [200 VAC, 60 Hz] 9.8 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz 24 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 102 lb-in [220/230 VAC, 60 Hz] 109 lb-in [200 VAC, 60 Hz] 130 lb-in [200 VAC, 50 Hz] 12.3 N·m [50 Hz] 12.4 N·m [200 VAC, 60 Hz] | Rated Speed (rpm) - 16 [50 Hz 20 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 114 lb-in [220/230 VAC, 60 Hz] 122 lb-in [200 VAC, 60 Hz] 141 lb-in [200 VAC, 50 Hz] 13.8 N·m [200 VAC, 60 Hz] 14.7 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz 18 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-120 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 137 lb-in [220/230 VAC, 60 Hz] 141 lb-in [200 VAC, 50 Hz] 141 lb-in [200 VAC, 60 Hz] 16 N·m | Rated Speed (rpm) - 12.5 [50 Hz 15 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-150 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 [50 Hz 12 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-180 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 8.3 [50 Hz 10 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-250 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.2 [60 Hz] 6 [50 Hz | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-300 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 [50 Hz 6 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHI425S2M-360 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 4.2 [50 Hz 5 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540A2M-5U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540A2M-6U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540A2M-7.5U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - | Request Quote |