Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
V Series Induction Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
![](/Asset/cert_culus_ccc_ce_rohs.jpg)
Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI590A2-5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-6U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-6U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-7.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-7.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-9U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-9U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-12.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-12.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 69 lb-in 7.9 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 69 lb-in 7.9 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-18U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 80 lb-in 9.1 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-18U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 80 lb-in 9.1 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-30U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-30U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-36U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 160 lb-in 18.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-36U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 160 lb-in 18.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-50U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 220 lb-in 25.2 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-50U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 220 lb-in 25.2 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-60U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 30.2 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-60U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30.2 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-75U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 310 lb-in 35.5 N·m | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |