Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
V Series Reversible Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHR315A2-25U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-300U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 6 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-30U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 60 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-360U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 5 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-36U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 50 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-50U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 36 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-5U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-60U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-6U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-7.5U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-75U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 60 lb-in 6.8 N·m | Rated Speed (rpm) - 24 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-90U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 71 lb-in 8.1 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-9U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-100E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 79 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 9 N·m [60 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-12.5E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-120E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-150E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-15E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-180E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-18E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 15 lb-in [60 Hz] 17.7 lb-in [50 Hz] 1.7 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-250E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-25E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-300E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-30E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 23 lb-in [60 Hz] 28 lb-in [50 Hz] 2.7 N·m [60 Hz] 3.2 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-360E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 5 [60 Hz] 4.2 [50 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |