Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Stroke Lengths from 50 mm up to 850 mm
  • Electromagnetic Brake available
  • AC or DC Input
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
101 - 125 of 204 | Results Per Page | View |
 1 2 3 4 5 »  
Clear Filter

Power Supply

  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • 350
  • 400
  • 450
  • 500
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850

Item #

Power Supply

Electromagnetic Brake

Motor Location

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Stroke

Web Price

Add To Cart / Contact Sales
- 24/48 VDC - Equipped - Straight Type - 12 mm - 30 kg - 15 kg - 800 mm Request Quote Add To Cart
Request Quote
- 24/48 VDC - Equipped - Straight Type - 12 mm - 30 kg - 15 kg - 850 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 50 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 100 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 150 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 200 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 250 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 300 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 350 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 400 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 450 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 500 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 550 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 600 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 650 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 700 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 750 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 800 mm Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 850 mm Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 50 mm Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 100 mm Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 150 mm Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 200 mm Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 250 mm Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 6 mm - 60 kg - - 300 mm Request Quote Add To Cart
Request Quote
101 - 125 of 204 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved