As informações abaixo estão em inglês
These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
  • Low Power Consumption
  • AC Input
  • 4.72 in (120 mm) Frame Size
  • Maximum Airflow 106 CFM (3 m³/min)
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
Sort by
- 4.72 in120 mm - 1.5 in.38 mm - Single-Phase 100 ~ 240 VAC - None - Plug - 106 CFM  3 m3/min   - 0.337 inH2O  84 Pa   Request Quote Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados