- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Support: 1-800-468-3982 Sales: 1-800-448-6935
Free Shipping for Online Orders. Terms and conditions apply.
- Linear Actuator with Guide and 24 VDC Microstepping Driver with Built-in Controller
- 60 mm (2.36 in.) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob or Electromagnetic Brake options
Clear
Filter
Drive Method
- Rolled Ball Screw
- Ground Ball Screw
Type
- Standard
- High-Resolution
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Drive Method |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Resolution |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRL60G-05B4M-KD | - 2.36 in.60 mm | - Ground Ball Screw | - Equipped | - Not Equipped | - Not Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00016 in. 0.004 mm | $1,469.00 |
Add To Cart
Request Quote |
DRL60G-05B4MM-KD | - 2.36 in.60 mm | - Ground Ball Screw | - Equipped | - Equipped | - Not Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00016 in. 0.004 mm | $1,713.00 |
Add To Cart
Request Quote |
DRL60G-05B4MN-KD | - 2.36 in.60 mm | - Ground Ball Screw | - Equipped | - Not Equipped | - Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00016 in. 0.004 mm | $1,512.00 |
Add To Cart
Request Quote |
DRL60G-05A4P-KD | - 2.36 in.60 mm | - Rolled Ball Screw | - Equipped | - Not Equipped | - Not Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00031 in. 0.008 mm | $988.00 |
Add To Cart
Request Quote |
DRL60G-05A4PM-KD | - 2.36 in.60 mm | - Rolled Ball Screw | - Equipped | - Equipped | - Not Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00031 in. 0.008 mm | $1,232.00 |
Add To Cart
Request Quote |
DRL60G-05A4PN-KD | - 2.36 in.60 mm | - Rolled Ball Screw | - Equipped | - Not Equipped | - Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00031 in. 0.008 mm | $1,031.00 |
Add To Cart
Request Quote |
DRL60G-05B4P-KD | - 2.36 in.60 mm | - Ground Ball Screw | - Equipped | - Not Equipped | - Not Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00031 in. 0.008 mm | $1,408.00 |
Add To Cart
Request Quote |
DRL60G-05B4PM-KD | - 2.36 in.60 mm | - Ground Ball Screw | - Equipped | - Equipped | - Not Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00031 in. 0.008 mm | $1,652.00 |
Add To Cart
Request Quote |
DRL60G-05B4PN-KD | - 2.36 in.60 mm | - Ground Ball Screw | - Equipped | - Not Equipped | - Equipped | - 0.16 in.4 mm | - 33 lb15 kg | - 67 lb300 N | - 67 lb300 N | - 0.00031 in. 0.008 mm | $1,451.00 |
Add To Cart
Request Quote |