- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 3.15 in. (80 mm)
- Maximum airflow up to 35.3 CFM (1.0 m3/min)
- Alarm types available
Power Supply
- 12 VDC
- 24 VDC
Function
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
- Connector
Type
- High Speed
- Standard Speed
- Middle Speed
- Low Speed
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MD825B-12 | - 3.15 in80 mm | - 12 VDC | - None | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |
MD825B-12L | - 3.15 in80 mm | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $28.00 |
Add To Cart
Request Quote |
MD825B-24 | - 3.15 in80 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |
MD825B-24L | - 3.15 in80 mm | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $28.00 |
Add To Cart
Request Quote |
MD825BL-12 | - 3.15 in80 mm | - 12 VDC | - None | - Lead Wire | - Low Speed | - 2100 | - 19.40 CFM0.55 m³/min | - 0.06 inH2O16 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |
MD825BM-12 | - 3.15 in80 mm | - 12 VDC | - None | - Lead Wire | - Middle Speed | - 2850 | - 25.80 CFM0.73 m³/min | - 0.12 inH2O29 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |
MD825BM-24 | - 3.15 in80 mm | - 24 VDC | - None | - Lead Wire | - Middle Speed | - 2850 | - 25.80 CFM0.73 m³/min | - 0.12 inH2O29 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |
MD825B-12H | - 3.15 in80 mm | - 12 VDC | - None | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $31.00 |
Add To Cart
Request Quote |
MD825B-12LH | - 3.15 in80 mm | - 12 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $35.00 |
Add To Cart
Request Quote |
MD825B-24H | - 3.15 in80 mm | - 24 VDC | - None | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $31.00 |
Add To Cart
Request Quote |
MD825B-24LH | - 3.15 in80 mm | - 24 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $35.00 |
Add To Cart
Request Quote |
MDS825H-24 | - 3.15 in80 mm | - 24 VDC | - None | - Lead Wire | - High Speed | - 4500 | - 53 CFM1.50 m³/min | - 0.32 inH2O80.40 Pa | - Fan Only | $42.00 |
Add To Cart
Request Quote |
T-MD825B-12-G | - 3.15 in80 mm | - 12 VDC | - None | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $30.00 |
Add To Cart
Request Quote |
T-MD825B-12HG | - 3.15 in80 mm | - 12 VDC | - None | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $36.00 |
Add To Cart
Request Quote |
T-MD825B-12L-G | - 3.15 in80 mm | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $33.00 |
Add To Cart
Request Quote |
T-MD825B-12LHG | - 3.15 in80 mm | - 12 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $40.00 |
Add To Cart
Request Quote |
T-MD825B-24-G | - 3.15 in80 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $30.00 |
Add To Cart
Request Quote |
T-MD825B-24HG | - 3.15 in80 mm | - 24 VDC | - None | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $36.00 |
Add To Cart
Request Quote |
T-MD825B-24L-G | - 3.15 in80 mm | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $33.00 |
Add To Cart
Request Quote |
T-MD825B-24LHG | - 3.15 in80 mm | - 24 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 3800 | - 35.30 CFM1 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $40.00 |
Add To Cart
Request Quote |
T-MD825BL-12-G | - 3.15 in80 mm | - 12 VDC | - None | - Lead Wire | - Low Speed | - 2100 | - 19.40 CFM0.55 m³/min | - 0.06 inH2O16 Pa | - Fan, Finger Guard, Mounting Screws | $30.00 |
Add To Cart
Request Quote |
T-MD825BM-12-G | - 3.15 in80 mm | - 12 VDC | - None | - Lead Wire | - Middle Speed | - 2850 | - 25.80 CFM0.73 m³/min | - 0.12 inH2O29 Pa | - Fan, Finger Guard, Mounting Screws | $30.00 |
Add To Cart
Request Quote |
T-MD825BM-24-G | - 3.15 in80 mm | - 24 VDC | - None | - Lead Wire | - Middle Speed | - 2850 | - 25.80 CFM0.73 m³/min | - 0.12 inH2O29 Pa | - Fan, Finger Guard, Mounting Screws | $30.00 |
Add To Cart
Request Quote |
T-MDS825H-24-G | - 3.15 in80 mm | - 24 VDC | - None | - Lead Wire | - High Speed | - 4500 | - 53 CFM1.50 m³/min | - 0.32 inH2O80.40 Pa | - Fan, Finger Guard, Mounting Screws | $47.00 |
Add To Cart
Request Quote |