Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Frame Size (in)
- 1.65
- 2.05
- 2.36
- 2.44
- 3.15
- 3.62
- 4.69
- 4.72
- 5.51
- 6.77
Frame Size (mm)
- 42
- 52
- 60
- 62
- 80
- 92
- 119
- 120
- 140
- 172
Power Supply
- 5 VDC
- 12 VDC
- 24 VDC
- 48 VDC
Function
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
- Connector
Type
- High Speed
- Standard Speed
- Middle Speed
- Low Speed
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MDS410-12 | - 1.65 in42 mm | - 12 VDC | - None | - Lead Wire | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $23.00 |
Add To Cart
Request Quote |
MDS410-12L | - 1.65 in42 mm | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $26.00 |
Add To Cart
Request Quote |
MDS410-24 | - 1.65 in42 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $23.00 |
Add To Cart
Request Quote |
MDS410-24L | - 1.65 in42 mm | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $26.00 |
Add To Cart
Request Quote |
MDS410M-5 | - 1.65 in42 mm | - 5 VDC | - None | - Lead Wire | - Middle Speed | - 7500 | - 4.59 CFM0.13 m³/min | - 0.19 inH2O47 Pa | - Fan Only | $23.00 |
Add To Cart
Request Quote |
MDS410-12H | - 1.65 in42 mm | - 12 VDC | - None | - Connector | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $29.00 |
Add To Cart
Request Quote |
MDS410-12LH | - 1.65 in42 mm | - 12 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $33.00 |
Add To Cart
Request Quote |
MDS410-24H | - 1.65 in42 mm | - 24 VDC | - None | - Connector | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $29.00 |
Add To Cart
Request Quote |
MDS410-24LH | - 1.65 in42 mm | - 24 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 10000 | - 6.35 CFM0.18 m³/min | - 0.35 inH2O86 Pa | - Fan Only | $33.00 |
Add To Cart
Request Quote |
MDS410M-5H | - 1.65 in42 mm | - 5 VDC | - None | - Connector | - Middle Speed | - 7500 | - 4.59 CFM0.13 m³/min | - 0.19 inH2O47 Pa | - Fan Only | $29.00 |
Add To Cart
Request Quote |
MDS510-12 | - 2.05 in52 mm | - 12 VDC | - None | - Lead Wire | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $24.00 |
Add To Cart
Request Quote |
MDS510-12L | - 2.05 in52 mm | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $27.00 |
Add To Cart
Request Quote |
MDS510-24 | - 2.05 in52 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $24.00 |
Add To Cart
Request Quote |
MDS510-24L | - 2.05 in52 mm | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $27.00 |
Add To Cart
Request Quote |
MDS510M-12 | - 2.05 in52 mm | - 12 VDC | - None | - Lead Wire | - Middle Speed | - 5500 | - 7.06 CFM0.20 m³/min | - 0.13 inH2O32 Pa | - Fan Only | $24.00 |
Add To Cart
Request Quote |
MDS510M-24 | - 2.05 in52 mm | - 24 VDC | - None | - Lead Wire | - Middle Speed | - 5500 | - 7.06 CFM0.20 m³/min | - 0.13 inH2O32 Pa | - Fan Only | $24.00 |
Add To Cart
Request Quote |
MDS510M-5 | - 2.05 in52 mm | - 5 VDC | - None | - Lead Wire | - Middle Speed | - 5500 | - 7.06 CFM0.20 m³/min | - 0.13 inH2O32 Pa | - Fan Only | $24.00 |
Add To Cart
Request Quote |
MDS510-12H | - 2.05 in52 mm | - 12 VDC | - None | - Connector | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $30.00 |
Add To Cart
Request Quote |
MDS510-12LH | - 2.05 in52 mm | - 12 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $34.00 |
Add To Cart
Request Quote |
MDS510-24H | - 2.05 in52 mm | - 24 VDC | - None | - Connector | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $30.00 |
Add To Cart
Request Quote |
MDS510-24LH | - 2.05 in52 mm | - 24 VDC | - Stall Alarm - Electronic | - Connector | - Standard Speed | - 7000 | - 9.53 CFM0.27 m³/min | - 0.22 inH2O54 Pa | - Fan Only | $34.00 |
Add To Cart
Request Quote |
MDS510M-5H | - 2.05 in52 mm | - 5 VDC | - None | - Connector | - Middle Speed | - 5500 | - 7.06 CFM0.20 m³/min | - 0.13 inH2O32 Pa | - Fan Only | $30.00 |
Add To Cart
Request Quote |
MD625B-12 | - 2.44 in62 mm | - 12 VDC | - None | - Lead Wire | - Standard Speed | - 4000 | - 17.70 CFM0.50 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |
MD625B-12L | - 2.44 in62 mm | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - Standard Speed | - 4000 | - 17.70 CFM0.50 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $28.00 |
Add To Cart
Request Quote |
MD625B-24 | - 2.44 in62 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 4000 | - 17.70 CFM0.50 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $25.00 |
Add To Cart
Request Quote |