Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

51 - 75 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • High Speed
  • Standard Speed
  • Middle Speed
  • Low Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
MD1225-12H - 4.69 in119 mm - 12 VDC - None - Connector - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $40.00 Add To Cart
Request Quote
MD1225-24H - 4.69 in119 mm - 24 VDC - None - Connector - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $40.00 Add To Cart
Request Quote
MDS1225-12H - 4.69 in119 mm - 12 VDC - None - Connector - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $48.00 Add To Cart
Request Quote
MDS1225-24H - 4.69 in119 mm - 24 VDC - None - Connector - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $48.00 Add To Cart
Request Quote
MDS1238-24 - 4.69 in119 mm - 24 VDC - None - Lead Wire - Standard Speed - 3600 - 137 CFM3.88 m³/min - 0.54 inH2O135 Pa - Fan Only $65.00 Add To Cart
Request Quote
MDS1238-24L - 4.69 in119 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3600 - 137 CFM3.88 m³/min - 0.54 inH2O135 Pa - Fan Only $65.00 Add To Cart
Request Quote
MDS1238H-24 - 4.72 in120 mm - 24 VDC - None - Lead Wire - High Speed - 6400 - 224 CFM6.35 m³/min - 1.45 inH2O360 Pa - Fan Only $96.00 Add To Cart
Request Quote
MDS1451-24 - 5.51 in140 mm - 24 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $72.00 Add To Cart
Request Quote
MDS1451-24L - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $75.00 Add To Cart
Request Quote
MDS1451-48 - 5.51 in140 mm - 48 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $72.00 Add To Cart
Request Quote
MDS1451-48L - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $75.00 Add To Cart
Request Quote
MDS1451-24H - 5.51 in140 mm - 24 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $78.00 Add To Cart
Request Quote
MDS1451-24LH - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $82.00 Add To Cart
Request Quote
MDS1451-48H - 5.51 in140 mm - 48 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $78.00 Add To Cart
Request Quote
MDS1451-48LH - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $82.00 Add To Cart
Request Quote
MDS1751-24H - 6.77 in172 mm - 24 VDC - None - Connector - Standard Speed - 3200 - 212 CFM6 m³/min - 0.55 inH2O137 Pa - Fan Only $95.00 Add To Cart
Request Quote
MDS1751H-24 - 6.77 in172 mm - 24 VDC - None - Lead Wire - High Speed - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - Fan Only $135.00 Add To Cart
Request Quote
MDS1751FH-24 - 6.77 in172 mm - 24 VDC - None - Lead Wire - High Speed - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - Fan Only $135.00 Add To Cart
Request Quote
MD925A-12 - 3.62 in92 mm - 12 VDC - None - Lead Wire - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $27.00 Add To Cart
Request Quote
MD925A-12L - 3.62 in92 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $30.00 Add To Cart
Request Quote
MD925A-24 - 3.62 in92 mm - 24 VDC - None - Lead Wire - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $27.00 Add To Cart
Request Quote
MD925A-24L - 3.62 in92 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $30.00 Add To Cart
Request Quote
MD925AL-12 - 3.62 in92 mm - 12 VDC - None - Lead Wire - Low Speed - 2200 - 31.80 CFM0.90 m³/min - 0.09 inH2O22 Pa - Fan Only $27.00 Add To Cart
Request Quote
MD925AL-24 - 3.62 in92 mm - 24 VDC - None - Lead Wire - Low Speed - 2200 - 31.80 CFM0.90 m³/min - 0.09 inH2O22 Pa - Fan Only $27.00 Add To Cart
Request Quote
MD925AM-12 - 3.62 in92 mm - 12 VDC - None - Lead Wire - Middle Speed - 2800 - 38.80 CFM1.10 m³/min - 0.14 inH2O34 Pa - Fan Only $27.00 Add To Cart
Request Quote
51 - 75 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved