Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

76 - 100 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • High Speed
  • Standard Speed
  • Middle Speed
  • Low Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
MD925AM-24 - 3.62 in92 mm - 24 VDC - None - Lead Wire - Middle Speed - 2800 - 38.80 CFM1.10 m³/min - 0.14 inH2O34 Pa - Fan Only $27.00 Add To Cart
Request Quote
MDS1225-12 - 4.69 in119 mm - 12 VDC - None - Lead Wire - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $42.00 Add To Cart
Request Quote
MDS1225-24 - 4.69 in119 mm - 24 VDC - None - Lead Wire - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $42.00 Add To Cart
Request Quote
MD1225-12 - 4.69 in119 mm - 12 VDC - None - Lead Wire - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $34.00 Add To Cart
Request Quote
MD1225-24 - 4.69 in119 mm - 24 VDC - None - Lead Wire - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $34.00 Add To Cart
Request Quote
MDS1751-24 - 6.77 in172 mm - 24 VDC - None - Lead Wire - Standard Speed - 3200 - 212 CFM6 m³/min - 0.55 inH2O137 Pa - Fan Only $89.00 Add To Cart
Request Quote
T-MDS410-12-G - 1.65 in42 mm - 12 VDC - None - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $26.00 Add To Cart
Request Quote
T-MDS410-12HG - 1.65 in42 mm - 12 VDC - None - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
T-MDS410-12L-G - 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
T-MDS410-12LHG - 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
T-MDS410-24-G - 1.65 in42 mm - 24 VDC - None - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $26.00 Add To Cart
Request Quote
T-MDS410-24HG - 1.65 in42 mm - 24 VDC - None - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
T-MDS410-24L-G - 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
T-MDS410-24LHG - 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
T-MDS410M-5-G - 1.65 in42 mm - 5 VDC - None - Lead Wire - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan, Finger Guard, Mounting Screws $26.00 Add To Cart
Request Quote
T-MDS410M-5HG - 1.65 in42 mm - 5 VDC - None - Connector - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
T-MDS510-12-G - 2.05 in52 mm - 12 VDC - None - Lead Wire - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $28.00 Add To Cart
Request Quote
T-MDS510-12HG - 2.05 in52 mm - 12 VDC - None - Connector - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $34.00 Add To Cart
Request Quote
T-MDS510-12L-G - 2.05 in52 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $31.00 Add To Cart
Request Quote
T-MDS510-12LHG - 2.05 in52 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $38.00 Add To Cart
Request Quote
T-MDS510-24-G - 2.05 in52 mm - 24 VDC - None - Lead Wire - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $28.00 Add To Cart
Request Quote
T-MDS510-24HG - 2.05 in52 mm - 24 VDC - None - Connector - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $34.00 Add To Cart
Request Quote
T-MDS510-24L-G - 2.05 in52 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $31.00 Add To Cart
Request Quote
T-MDS510-24LHG - 2.05 in52 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $38.00 Add To Cart
Request Quote
T-MDS510M-12-G - 2.05 in52 mm - 12 VDC - None - Lead Wire - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws $28.00 Add To Cart
Request Quote
76 - 100 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved