Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

101 - 125 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • High Speed
  • Standard Speed
  • Middle Speed
  • Low Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
T-MDS510M-24-G - 2.05 in52 mm - 24 VDC - None - Lead Wire - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws $28.00 Add To Cart
Request Quote
T-MDS510M-5-G - 2.05 in52 mm - 5 VDC - None - Lead Wire - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws $28.00 Add To Cart
Request Quote
T-MDS510M-5HG - 2.05 in52 mm - 5 VDC - None - Connector - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws $34.00 Add To Cart
Request Quote
T-MD625B-12-G - 2.44 in62 mm - 12 VDC - None - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
T-MD625B-12HG - 2.44 in62 mm - 12 VDC - None - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $35.00 Add To Cart
Request Quote
T-MD625B-12L-G - 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
T-MD625B-12LHG - 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $39.00 Add To Cart
Request Quote
T-MD625B-24-G - 2.44 in62 mm - 24 VDC - None - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
T-MD625B-24HG - 2.44 in62 mm - 24 VDC - None - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $35.00 Add To Cart
Request Quote
T-MD625B-24L-G - 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
T-MD625B-24LHG - 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $39.00 Add To Cart
Request Quote
T-MD625BM-12-G - 2.44 in62 mm - 12 VDC - None - Lead Wire - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
T-MD625BM-24-G - 2.44 in62 mm - 24 VDC - None - Lead Wire - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
T-MDS625H-24-G - 2.36 in60 mm - 24 VDC - None - Lead Wire - High Speed - 7600 - 37.40 CFM1.06 m³/min - 0.62 inH2O155 Pa - Fan, Finger Guard, Mounting Screws $46.00 Add To Cart
Request Quote
T-MD825B-12-G - 3.15 in80 mm - 12 VDC - None - Lead Wire - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $30.00 Add To Cart
Request Quote
T-MD825B-12HG - 3.15 in80 mm - 12 VDC - None - Connector - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
T-MD825B-12L-G - 3.15 in80 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $33.00 Add To Cart
Request Quote
T-MD825B-12LHG - 3.15 in80 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $40.00 Add To Cart
Request Quote
T-MD825B-24-G - 3.15 in80 mm - 24 VDC - None - Lead Wire - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $30.00 Add To Cart
Request Quote
T-MD825B-24HG - 3.15 in80 mm - 24 VDC - None - Connector - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
T-MD825B-24L-G - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $33.00 Add To Cart
Request Quote
T-MD825B-24LHG - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $40.00 Add To Cart
Request Quote
T-MD825BL-12-G - 3.15 in80 mm - 12 VDC - None - Lead Wire - Low Speed - 2100 - 19.40 CFM0.55 m³/min - 0.06 inH2O16 Pa - Fan, Finger Guard, Mounting Screws $30.00 Add To Cart
Request Quote
T-MD825BM-12-G - 3.15 in80 mm - 12 VDC - None - Lead Wire - Middle Speed - 2850 - 25.80 CFM0.73 m³/min - 0.12 inH2O29 Pa - Fan, Finger Guard, Mounting Screws $30.00 Add To Cart
Request Quote
T-MD825BM-24-G - 3.15 in80 mm - 24 VDC - None - Lead Wire - Middle Speed - 2850 - 25.80 CFM0.73 m³/min - 0.12 inH2O29 Pa - Fan, Finger Guard, Mounting Screws $30.00 Add To Cart
Request Quote
101 - 125 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved