Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

1 - 25 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • High Speed
  • Standard Speed
  • Middle Speed
  • Low Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
MDS625H-24 - 2.36 in60 mm - 24 VDC - None - Lead Wire - High Speed - 7600 - 37.40 CFM1.06 m³/min - 0.62 inH2O155 Pa - Fan Only $42.00 Add To Cart
Request Quote
MDS825H-24 - 3.15 in80 mm - 24 VDC - None - Lead Wire - High Speed - 4500 - 53 CFM1.50 m³/min - 0.32 inH2O80.40 Pa - Fan Only $42.00 Add To Cart
Request Quote
MDS925H-24 - 3.62 in92 mm - 24 VDC - None - Lead Wire - High Speed - 4400 - 68.10 CFM1.93 m³/min - 0.33 inH2O81 Pa - Fan Only $47.00 Add To Cart
Request Quote
MDS1238H-24 - 4.72 in120 mm - 24 VDC - None - Lead Wire - High Speed - 6400 - 224 CFM6.35 m³/min - 1.45 inH2O360 Pa - Fan Only $96.00 Add To Cart
Request Quote
MDS1751H-24 - 6.77 in172 mm - 24 VDC - None - Lead Wire - High Speed - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - Fan Only $135.00 Add To Cart
Request Quote
MDS1751FH-24 - 6.77 in172 mm - 24 VDC - None - Lead Wire - High Speed - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - Fan Only $135.00 Add To Cart
Request Quote
T-MDS625H-24-G - 2.36 in60 mm - 24 VDC - None - Lead Wire - High Speed - 7600 - 37.40 CFM1.06 m³/min - 0.62 inH2O155 Pa - Fan, Finger Guard, Mounting Screws $46.00 Add To Cart
Request Quote
T-MDS825H-24-G - 3.15 in80 mm - 24 VDC - None - Lead Wire - High Speed - 4500 - 53 CFM1.50 m³/min - 0.32 inH2O80.40 Pa - Fan, Finger Guard, Mounting Screws $47.00 Add To Cart
Request Quote
T-MDS925H-24-G - 3.62 in92 mm - 24 VDC - None - Lead Wire - High Speed - 4400 - 68.10 CFM1.93 m³/min - 0.33 inH2O81 Pa - Fan, Finger Guard, Mounting Screws $52.00 Add To Cart
Request Quote
T-MDS1238H-24-G - 4.72 in120 mm - 24 VDC - None - Lead Wire - High Speed - 6400 - 224 CFM6.35 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws $102.00 Add To Cart
Request Quote
T-MDS1751H-24-G - 6.77 in172 mm - 24 VDC - None - Lead Wire - High Speed - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - Fan, Finger Guard, Mounting Screws $149.00 Add To Cart
Request Quote
T-MDS1751FH-24G - 6.77 in172 mm - 24 VDC - None - Lead Wire - High Speed - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - Fan, Finger Guard, Mounting Screws $153.00 Add To Cart
Request Quote
T-MDS1451-24-G - 5.51 in140 mm - 24 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $79.00 Add To Cart
Request Quote
T-MDS1451-24HG - 5.51 in140 mm - 24 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $85.00 Add To Cart
Request Quote
T-MDS1451-24L-G - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $82.00 Add To Cart
Request Quote
T-MDS1451-24LHG - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $89.00 Add To Cart
Request Quote
T-MDS1451-48-G - 5.51 in140 mm - 48 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $79.00 Add To Cart
Request Quote
T-MDS1451-48HG - 5.51 in140 mm - 48 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $85.00 Add To Cart
Request Quote
T-MDS1451-48L-G - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $82.00 Add To Cart
Request Quote
T-MDS1451-48LHG - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $89.00 Add To Cart
Request Quote
T-MDS1751-24-G - 6.77 in172 mm - 24 VDC - None - Lead Wire - Standard Speed - 3200 - 212 CFM6 m³/min - 0.55 inH2O137 Pa - Fan, Finger Guard, Mounting Screws $103.00 Add To Cart
Request Quote
T-MDS1751-24HG - 6.77 in172 mm - 24 VDC - None - Connector - Standard Speed - 3200 - 212 CFM6 m³/min - 0.55 inH2O137 Pa - Fan, Finger Guard, Mounting Screws $109.00 Add To Cart
Request Quote
T-MD1225-12-G - 4.69 in119 mm - 12 VDC - None - Lead Wire - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $40.00 Add To Cart
Request Quote
T-MD1225-12HG - 4.69 in119 mm - 12 VDC - None - Connector - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $46.00 Add To Cart
Request Quote
T-MD1225-24-G - 4.69 in119 mm - 24 VDC - None - Lead Wire - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $40.00 Add To Cart
Request Quote
1 - 25 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved