Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
AZM66MCH-FC20UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 976 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,135.00 |
Add To Cart
Request Quote |
AZM66MCH-FC20DA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 976 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,135.00 |
Add To Cart
Request Quote |
AZM66ACH-FC20UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 976 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $884.00 |
Add To Cart
Request Quote |
AZM46MC-FC7.2UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MC-FC7.2DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46AC-FC7.2UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $718.00 |
Add To Cart
Request Quote |
AZM46ACH-FC7.2DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $747.00 |
Add To Cart
Request Quote |
AZM46ACH-FC7.2UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $747.00 |
Add To Cart
Request Quote |
AZM46MCH-FC7.2DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MCH-FC7.2UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46AC-FC7.2DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $718.00 |
Add To Cart
Request Quote |
AZM66MC-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,715.00 |
Add To Cart
Request Quote |
AZM66AC-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,470.00 |
Add To Cart
Request Quote |
AZM66MCH-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,778.00 |
Add To Cart
Request Quote |
AZM66ACH-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,527.00 |
Add To Cart
Request Quote |