The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
AZM66AC-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $627.00 |
Add To Cart
Request Quote |
AZM66AK-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $627.00 |
Add To Cart
Request Quote |
AZM66MK-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $872.00 |
Add To Cart
Request Quote |
AZM66MC-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $872.00 |
Add To Cart
Request Quote |
AZM66ACH-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66ACH-TS3.6L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66ACH-TS3.6R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66ACH-TS3.6U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66MCH-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66MCH-TS3.6L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66MCH-TS3.6R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66MCH-TS3.6U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66AKH-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66AKH-TS3.6L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66AKH-TS3.6R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66AKH-TS3.6U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $665.00 |
Add To Cart
Request Quote |
AZM66MKH-TS3.6 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66MKH-TS3.6L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66MKH-TS3.6R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66MKH-TS3.6U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $917.00 |
Add To Cart
Request Quote |
AZM66A0K / PLE60-20A / P00025 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Charcteristics |
Holding Torque - 2584.4 oz-in18.25 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $854.50 |
Add To Cart
Request Quote |
AZM66M0K / PLE60-20A / P00025 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Charcteristics |
Holding Torque - 2584.4 oz-in18.25 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,100.50 |
Add To Cart
Request Quote |
AZM26AK | Frame Size - 1.1 in28 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 26 oz-in0.19 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $342.00 |
Add To Cart
Request Quote |
AZM69AC | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $443.00 |
Add To Cart
Request Quote |
AZM69MC | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $690.00 |
Add To Cart
Request Quote |