The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AZM46MK-FC20UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MK-FC30DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MK-FC30UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MK-FC7.2DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MK-FC7.2UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MKH | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.30 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $598.00 |
Add To Cart
Request Quote |
AZM46MKH-FC10DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC10UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC20DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC20UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC30DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC30UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC7.2DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-FC7.2UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 99 oz-in0.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $942.00 |
Add To Cart
Request Quote |
AZM46MKH-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 708 oz-in5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,334.00 |
Add To Cart
Request Quote |
AZM46MKH-HS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 495 oz-in3.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,334.00 |
Add To Cart
Request Quote |
AZM46MK-HP5 | Frame Size - 1.57 in40 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,045.00 |
Add To Cart
Request Quote |
AZM46MK-HP5F | Frame Size - 1.57 in40 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,032.00 |
Add To Cart
Request Quote |
AZM46MK-HP9 | Frame Size - 1.57 in40 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,045.00 |
Add To Cart
Request Quote |
AZM46MK-HP9F | Frame Size - 1.57 in40 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,032.00 |
Add To Cart
Request Quote |
AZM46MKH-PS10 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 210 oz-in1.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $922.00 |
Add To Cart
Request Quote |
AZM46MKH-PS25 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 350 oz-in2.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $992.00 |
Add To Cart
Request Quote |
AZM46MKH-PS36 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $992.00 |
Add To Cart
Request Quote |
AZM46MKH-PS5 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $922.00 |
Add To Cart
Request Quote |
AZM46MKH-PS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $992.00 |
Add To Cart
Request Quote |