The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AZM66MK-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,715.00 |
Add To Cart
Request Quote |
AZM66MC-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,715.00 |
Add To Cart
Request Quote |
AZM69A0K / PLE60-5A / P00025 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Charcteristics |
Holding Torque - 1416.1 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $780.50 |
Add To Cart
Request Quote |
AZM69M0K / PLE60-5A / P00025 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Charcteristics |
Holding Torque - 1416.1 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,027.50 |
Add To Cart
Request Quote |
AZM66AK | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $438.00 |
Add To Cart
Request Quote |
AZM66MK | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $684.00 |
Add To Cart
Request Quote |
AZM66A0K | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $438.00 |
Add To Cart
Request Quote |
AZM66M0K | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $684.00 |
Add To Cart
Request Quote |
AZM66A1K | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $451.00 |
Add To Cart
Request Quote |
AZM66M1K | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $697.00 |
Add To Cart
Request Quote |
AZM66AKH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM66A0KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM66A1KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $484.00 |
Add To Cart
Request Quote |
AZM66MKH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $722.00 |
Add To Cart
Request Quote |
AZM66M0KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $722.00 |
Add To Cart
Request Quote |
AZM66M1KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $735.00 |
Add To Cart
Request Quote |
AZM46AC-PS5 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $686.00 |
Add To Cart
Request Quote |
AZM46AK-PS5 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $686.00 |
Add To Cart
Request Quote |
AZM46MC-PS5 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $878.00 |
Add To Cart
Request Quote |
AZM46MK-PS5 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $878.00 |
Add To Cart
Request Quote |
AZM46AC-FC10DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $718.00 |
Add To Cart
Request Quote |
AZM46AC-FC10UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $718.00 |
Add To Cart
Request Quote |
AZM46MC-FC10DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46MC-FC10UA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $913.00 |
Add To Cart
Request Quote |
AZM46AK-FC10DA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $718.00 |
Add To Cart
Request Quote |