COMPANY HEADER

αSTEP

A slim type multi-axis  driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

  • 24/48 VDC
  • 4-axis Slim Type
  • For use with AZ Series DC Input Motors

1 - 1 of 1 | Results Per Page | View |
1 

Item #

Driver Type

Number of Axes

Power Supply

Control Power Supply

Web Price

CAD

Add To Cart/Request Quote
N/A Closed Loop, Absolute, Multi-Axis, Slim N/A 4-axis N/A 24 VDC/48 VDC±10% N/A 24 VDC±10%
With Electromagneitc Brake: 24 VDC ±5% (If the extension distance exceeds 10 m, the specification is 24 VDC ±3%.)
QUOTE N/A Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View |
1