αSTEP

The αSTEP AZD pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

  • Built-in Protective Functions
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AZ Series Motors
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase/Three-Phase 200-240 VAC

Item #

Driver Type

Driver

Power Supply

Current

Excitation Mode

Lead Wires

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- Closed Loop, Absolute, Pulse Input - Box Type - Single-Phase/Three-Phase 200-240 VAC - - - $642.00 - Add To Cart
Request Quote
- Closed Loop, Absolute, Pulse Input - Box Type - Single-Phase 100-120 VAC - - - $642.00 - Add To Cart
Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved