Free Shipping for Online Orders. Terms and conditions apply.

The AlphaStep AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AlphaStep AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

  • Built-in Protective Functions
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AZ Series Motors
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase/Three-Phase 200-240 VAC

Item #

Driver Type

Power Supply

Current

Excitation Mode

Lead Wires

Web Price

Add To Cart / Contact Sales
Sort by
AZD-AD - Closed Loop, Absolute, Built-in Controller (Stored Data) - Single-Phase 100-120 VAC - - - $588.00 Add To Cart
Request Quote
AZD-CD - Closed Loop, Absolute, Built-in Controller (Stored Data) - Single-Phase/Three-Phase 200-240 VAC - - - $588.00 Add To Cart
Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved