Free Shipping for Online Orders. Terms and conditions apply.

AZ Series AC input drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZ Series Motors


EtherNet/IP™ is a trademark of ODVA.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase/Three-Phase 200-240 VAC

Item #

Driver Type

Driver

Power Supply

Control Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
AZD-AEP - EtherNet/IP Compatible - - Single-Phase 100-120 VAC - 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) $656.00 Add To Cart
Request Quote
AZD-CEP - EtherNet/IP Compatible - - Single-Phase/Three-Phase 200-240 VAC - 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) $656.00 Add To Cart
Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved