Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM450KCM-GFS / GFS4G5 / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Equipped | $720.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5 / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $754.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $760.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $729.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $763.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $769.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $863.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $897.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $903.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5FR / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Equipped | $848.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5FR / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $882.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $888.00 |
Add To Cart
Request Quote |
BLHM5100KC-A / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Electromagnetic Brake - Not Equipped | $448.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G10 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $635.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G100 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | $647.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G100FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | $785.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G10FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $774.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G15 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $635.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G15FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $774.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G20 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 63 lb-in7.2 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $635.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G200 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Not Equipped | $658.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G200FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 600 lb-in68 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Not Equipped | $799.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G20FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $774.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G30 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 91 lb-in10.3 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Not Equipped | $647.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G30FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Not Equipped | $785.00 |
Add To Cart
Request Quote |