The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 100 W (1/8 HP)
Driver Type
- Analog
- Digital
- RS-485 Communications Type
Type
- Connector
- Lead Wire
- Cable
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM015HK-5 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in0.22 N·m | - 20 ~ 600 | - Not Equipped | $390.00 |
Add To Cart
Request Quote |
| BLM015HK-10 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - 3.8 lb-in0.43 N·m | - 10 ~ 300 | - Not Equipped | $390.00 |
Add To Cart
Request Quote |
| BLM015HK-15 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - 5.7 lb-in0.65 N·m | - 6.7 ~ 200 | - Not Equipped | $390.00 |
Add To Cart
Request Quote |
| BLM015HK-20 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - 7.3 lb-in0.83 N·m | - 5 ~ 150 | - Not Equipped | $390.00 |
Add To Cart
Request Quote |
| BLM015HK-30 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in1.2 N·m | - 3.3 ~ 100 | - Not Equipped | $398.00 |
Add To Cart
Request Quote |
| BLM015HK-50 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - 16.8 lb-in1.9 N·m | - 2 ~ 60 | - Not Equipped | $398.00 |
Add To Cart
Request Quote |
| BLM015HK-100 / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - 17.70 lb-in2 N·m | - 1 ~ 30 | - Not Equipped | $398.00 |
Add To Cart
Request Quote |
| BLM015HK-A / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.425 lb-in0.048 N·m | - 80 ~ 3000 | - Not Equipped | $280.00 |
Add To Cart
Request Quote |
| BLM015HK-AC / BLH2D15H-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - 0.425 lb-in0.048 N·m | - 80 ~ 3000 | - Not Equipped | $287.00 |
Add To Cart
Request Quote |
| BLM015HK-5CS / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 5 :1 | - 8 mm | - 1.94 lb-in0.22 N·m | - 16 ~ 600 | - Not Equipped | $437.00 |
Add To Cart
Request Quote |
| BLM015HK-10CS / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 10 :1 | - 8 mm | - 3.8 lb-in0.43 N·m | - 8 ~ 300 | - Not Equipped | $437.00 |
Add To Cart
Request Quote |
| BLM015HK-15CS / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 15 :1 | - 8 mm | - 5.7 lb-in0.65 N·m | - 5.3 ~ 200 | - Not Equipped | $437.00 |
Add To Cart
Request Quote |
| BLM015HK-20CS / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 20 :1 | - 8 mm | - 7.6 lb-in0.86 N·m | - 4 ~ 150 | - Not Equipped | $437.00 |
Add To Cart
Request Quote |
| BLM015HK-5 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in0.22 N·m | - 20 ~ 600 | - Not Equipped | $422.00 |
Add To Cart
Request Quote |
| BLM015HK-10 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - 3.8 lb-in0.43 N·m | - 10 ~ 300 | - Not Equipped | $422.00 |
Add To Cart
Request Quote |
| BLM015HK-15 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - 5.7 lb-in0.65 N·m | - 6.7 ~ 200 | - Not Equipped | $422.00 |
Add To Cart
Request Quote |
| BLM015HK-20 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - 7.3 lb-in0.83 N·m | - 5 ~ 150 | - Not Equipped | $422.00 |
Add To Cart
Request Quote |
| BLM015HK-30 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in1.2 N·m | - 3.3 ~ 100 | - Not Equipped | $430.00 |
Add To Cart
Request Quote |
| BLM015HK-50 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - 16.8 lb-in1.9 N·m | - 2 ~ 60 | - Not Equipped | $430.00 |
Add To Cart
Request Quote |
| BLM015HK-100 / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - 17.70 lb-in2 N·m | - 1 ~ 30 | - Not Equipped | $430.00 |
Add To Cart
Request Quote |
| BLM015HK-A / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.425 lb-in0.048 N·m | - 80 ~ 3000 | - Not Equipped | $312.00 |
Add To Cart
Request Quote |
| BLM015HK-AC / BLH2D15H-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - 0.425 lb-in0.048 N·m | - 80 ~ 3000 | - Not Equipped | $319.00 |
Add To Cart
Request Quote |
| BLM015HK-5CS / BLH2D15H-KR | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 5 :1 | - 8 mm | - 1.94 lb-in0.22 N·m | - 20 ~ 600 | - Not Equipped | $451.00 |
Add To Cart
Request Quote |
| BLM015HK-10CS / BLH2D15H-KR | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 10 :1 | - 8 mm | - 3.8 lb-in0.43 N·m | - 10 ~ 300 | - Not Equipped | $451.00 |
Add To Cart
Request Quote |
| BLM015HK-15CS / BLH2D15H-KR | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 15 :1 | - 8 mm | - 5.7 lb-in0.65 N·m | - 6.7 ~ 200 | - Not Equipped | $451.00 |
Add To Cart
Request Quote |