The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 100 W (1/8 HP)
Driver Type
- Analog
- Digital
- RS-485 Communications Type
Type
- Connector
- Lead Wire
- Cable
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM250DHK-20CS / BLH2D50DH-KD | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - 30 lb-in3.4 N·m | - 4 ~ 150 | - Not Equipped | $514.00 |
Add To Cart
Request Quote |
| BLM250DHK-A / BLH2D50DH-KD | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in0.191 N·m | - 100 ~ 3000 | - Not Equipped | $353.00 |
Add To Cart
Request Quote |
| BLM250DHK-AC / BLH2D50DH-KD | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in0.191 N·m | - 100 ~ 3000 | - Not Equipped | $361.00 |
Add To Cart
Request Quote |
| BLM250DHK-5CS / BLH2D50DH-KR | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - 7.6 lb-in0.86 N·m | - 20 ~ 600 | - Not Equipped | $528.00 |
Add To Cart
Request Quote |
| BLM250DHK-10CS / BLH2D50DH-KR | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - 15 lb-in1.7 N·m | - 10 ~ 300 | - Not Equipped | $528.00 |
Add To Cart
Request Quote |
| BLM250DHK-15CS / BLH2D50DH-KR | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - 23 lb-in2.6 N·m | - 6.7 ~ 200 | - Not Equipped | $528.00 |
Add To Cart
Request Quote |
| BLM250DHK-20CS / BLH2D50DH-KR | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - 30 lb-in3.4 N·m | - 5 ~ 150 | - Not Equipped | $528.00 |
Add To Cart
Request Quote |
| BLM250DHK-A / BLH2D50DH-KR | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in0.191 N·m | - 80 ~ 3000 | - Not Equipped | $367.00 |
Add To Cart
Request Quote |
| BLM250DHK-AC / BLH2D50DH-KR | - 2.36 in.60 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft with Flat (No Gearhead) | - | - 10 mm | - 1.69 lb-in0.191 N·m | - 80 ~ 3000 | - Not Equipped | $375.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G5FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in0.81 N·m | - 16 ~ 600 | - Not Equipped | $603.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G10FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14.1 lb-in1.6 N·m | - 8 ~ 300 | - Not Equipped | $603.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G15FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 21 lb-in2.4 N·m | - 5.3 ~ 200 | - Not Equipped | $603.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G20FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 28 lb-in3.2 N·m | - 4 ~ 150 | - Not Equipped | $603.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G30FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 43 lb-in4.9 N·m | - 2.7 ~ 100 | - Not Equipped | $618.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G50FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 71 lb-in8.1 N·m | - 1.6 ~ 60 | - Not Equipped | $618.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G100FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 143 lb-in16.2 N·m | - 0.8 ~ 30 | - Not Equipped | $618.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G200FR / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 280 lb-in32.5 N·m | - 0.4 ~ 15 | - Not Equipped | $630.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G5 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in0.86 N·m | - 16 ~ 600 | - Not Equipped | $475.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G10 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in1.7 N·m | - 8 ~ 300 | - Not Equipped | $475.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G15 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in2.6 N·m | - 5.3 ~ 200 | - Not Equipped | $475.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G20 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in3.4 N·m | - 4 ~ 150 | - Not Equipped | $475.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G30 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in4.9 N·m | - 2.7 ~ 100 | - Not Equipped | $484.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G50 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 72 lb-in8.2 N·m | - 1.6 ~ 60 | - Not Equipped | $484.00 |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G100 / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in16 N·m | - 0.8 ~ 30 | - Not Equipped | $484.00 |
Add To Cart
Request Quote |
| BLM450HK-A / BLH2D50H-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in0.191 N·m | - 80 ~ 3000 | - Not Equipped | $320.00 |
Add To Cart
Request Quote |