The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

126 - 150 of 510 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)

Driver Type

  • Analog
  • Digital
  • RS-485 Communications Type

Type

  • Connector
  • Lead Wire
  • Cable

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
BLH230KC-200FR - 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in17 N·m - 0.5 ~ 15 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-A - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - 100 ~ 3000 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-5 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - 20 ~ 600 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-10 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15.9 lb-in1.8 N·m - 10 ~ 300 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-15 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in2.7 N·m - 6.7 ~ 200 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-20 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 20 :1 - 15 mm - 31 lb-in3.6 N·m - 5 ~ 150 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-30 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 30 :1 - 15 mm - 46 lb-in5.2 N·m - 3.3 ~ 100 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-50 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 50 :1 - 15 mm - 76 lb-in8.6 N·m - 2 ~ 60 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-100 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 100 :1 - 15 mm - 141 lb-in16 N·m - 1 ~ 30 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-200 - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 200 :1 - 15 mm - 141 lb-in16 N·m - 0.5 ~ 15 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-5FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7.5 lb-in0.85 N·m - 20 ~ 600 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-10FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - 10 ~ 300 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-15FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - 6.7 ~ 200 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-20FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - 5 ~ 150 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-30FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 45 lb-in5.1 N·m - 3.3 ~ 100 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-50FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 75 lb-in8.50 N·m - 2 ~ 60 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-100FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 150 lb-in17 N·m - 1 ~ 30 - Not Equipped Request Quote Add To Cart
Request Quote
BLH450KC-200FR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 300 lb-in34 N·m - 0.5 ~ 15 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-A - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - 100 ~ 3000 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-5 - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in1.8 N·m - 20 ~ 600 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-10 - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Parallel Shaft Gearhead - 10 :1 - 18 mm - 31 lb-in3.6 N·m - 10 ~ 300 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-15 - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Parallel Shaft Gearhead - 15 :1 - 18 mm - 47 lb-in5.4 N·m - 6.7 ~ 200 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-20 - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Parallel Shaft Gearhead - 20 :1 - 18 mm - 63 lb-in7.2 N·m - 5 ~ 150 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-30 - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Parallel Shaft Gearhead - 30 :1 - 18 mm - 91 lb-in10.3 N·m - 3.3 ~ 100 - Not Equipped Request Quote Add To Cart
Request Quote
BLH5100KC-50 - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Parallel Shaft Gearhead - 50 :1 - 18 mm - 152 lb-in17.2 N·m - 2 ~ 60 - Not Equipped Request Quote Add To Cart
Request Quote
126 - 150 of 510 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved