Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM5100KC-GFS / GFS5G5 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $635.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G50 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 152 lb-in17.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | $647.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G50FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | $785.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS / GFS5G5FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $774.00 |
Add To Cart
Request Quote |
BLHM5100KCM-A / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Electromagnetic Brake - Equipped | $646.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G10 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Equipped | $833.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G100 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Equipped | $845.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G100FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Equipped | $983.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G10FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Equipped | $972.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G15 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Equipped | $833.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G15FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Equipped | $972.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G20 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 63 lb-in7.2 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Equipped | $833.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G200 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Equipped | $856.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G200FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 600 lb-in68 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Equipped | $997.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G20FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Equipped | $972.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G30 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 91 lb-in10.3 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Equipped | $845.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G30FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Equipped | $983.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G5 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Equipped | $833.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G50 / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 152 lb-in17.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $845.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G50FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $983.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS / GFS5G5FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Equipped | $972.00 |
Add To Cart
Request Quote |
BLM015HK-10 / BLH2D15H-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $390.00 |
Add To Cart
Request Quote |
BLM015HK-10 / BLH2D15H-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $422.00 |
Add To Cart
Request Quote |
BLM015HK-10 / BLH2D15H-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $436.00 |
Add To Cart
Request Quote |
BLM015HK-100 / BLH2D15H-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | $398.00 |
Add To Cart
Request Quote |