Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM015HK-50 / BLH2D15H-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | $444.00 |
Add To Cart
Request Quote |
BLM015HK-5CS / BLH2D15H-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Rated Torque - 1.94 lb-in0.22 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $405.00 |
Add To Cart
Request Quote |
BLM015HK-5CS / BLH2D15H-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Rated Torque - 1.94 lb-in0.22 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $437.00 |
Add To Cart
Request Quote |
BLM015HK-5CS / BLH2D15H-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Rated Torque - 1.94 lb-in0.22 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $451.00 |
Add To Cart
Request Quote |
BLM015HK-A / BLH2D15H-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $280.00 |
Add To Cart
Request Quote |
BLM015HK-A / BLH2D15H-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $312.00 |
Add To Cart
Request Quote |
BLM015HK-A / BLH2D15H-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $326.00 |
Add To Cart
Request Quote |
BLM015HK-AC / BLH2D15H-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $287.00 |
Add To Cart
Request Quote |
BLM015HK-AC / BLH2D15H-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $319.00 |
Add To Cart
Request Quote |
BLM015HK-AC / BLH2D15H-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $333.00 |
Add To Cart
Request Quote |
BLM030DHK-10CS / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $418.00 |
Add To Cart
Request Quote |
BLM030DHK-10CS / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $450.00 |
Add To Cart
Request Quote |
BLM030DHK-10CS / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM030DHK-15CS / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $418.00 |
Add To Cart
Request Quote |
BLM030DHK-15CS / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $450.00 |
Add To Cart
Request Quote |
BLM030DHK-15CS / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM030DHK-20CS / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $418.00 |
Add To Cart
Request Quote |
BLM030DHK-20CS / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $450.00 |
Add To Cart
Request Quote |
BLM030DHK-20CS / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM030DHK-5CS / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $418.00 |
Add To Cart
Request Quote |
BLM030DHK-5CS / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $450.00 |
Add To Cart
Request Quote |
BLM030DHK-5CS / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM030DHK-A / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.85 lb-in0.096 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $293.00 |
Add To Cart
Request Quote |
BLM030DHK-A / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.85 lb-in0.096 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $325.00 |
Add To Cart
Request Quote |
BLM030DHK-A / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.85 lb-in0.096 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $339.00 |
Add To Cart
Request Quote |