Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM450KCM-GFS / GFS4G5 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $760.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G10 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Equipped | $760.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G15 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Equipped | $760.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G20 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Equipped | $760.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G30 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Equipped | $769.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $769.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G100 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.8 ~ 30 | Electromagnetic Brake - Equipped | $769.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G200 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 15 | Electromagnetic Brake - Equipped | $780.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $888.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G10FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Equipped | $888.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G15FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Equipped | $888.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G20FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 28 lb-in3.2 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Equipped | $888.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G30FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Equipped | $903.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $903.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G100FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 143 lb-in16.2 N·m | Variable Speed Range (r/min) - 0.8 ~ 30 | Electromagnetic Brake - Equipped | $903.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G200FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 280 lb-in32.5 N·m | Variable Speed Range (r/min) - 0.4 ~ 15 | Electromagnetic Brake - Equipped | $915.00 |
Add To Cart
Request Quote |
BLHM450KCM-A / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.69 lb-in0.191 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Electromagnetic Brake - Equipped | $565.00 |
Add To Cart
Request Quote |
BLHM450KCM-A / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.69 lb-in0.191 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Equipped | $599.00 |
Add To Cart
Request Quote |
BLHM450KCM-A / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.69 lb-in0.191 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Equipped | $605.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G5FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $603.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G10FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $603.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $603.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G20FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 28 lb-in3.2 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $603.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G30FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Not Equipped | $618.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G50FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $618.00 |
Add To Cart
Request Quote |