Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 100 W (1/8 HP)
Driver Type
- Analog
- Digital
- RS-485 Communication Type
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
BLHM230KC-10 / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 8.8 lb-in1 N·m | - 10 ~ 300 | - Not Equipped | $405.00 |
Add To Cart
Request Quote |
BLHM230KC-10 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 8.8 lb-in1 N·m | - 8 ~ 300 | - Not Equipped | $433.00 |
Add To Cart
Request Quote |
BLH230KC-10FR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.8 lb-in1 N·m | - 10 ~ 300 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH230KC-10 | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 9.7 lb-in1.1 N·m | - 10 ~ 300 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM015K-30 / BLH2D15-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in1.2 N·m | - 2.7 ~ 100 | - Not Equipped | $386.00 |
Add To Cart
Request Quote |
BLHM015K-30 / BLH2D15-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in1.2 N·m | - 3.3 ~ 100 | - Not Equipped | $358.00 |
Add To Cart
Request Quote |
BLHM015K-30 / BLH2D15-KR | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in1.2 N·m | - 2.7 ~ 100 | - Not Equipped | $392.00 |
Add To Cart
Request Quote |
BLH015K-30 | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 11.5 lb-in1.3 N·m | - 3.3 ~ 100 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH230KC-15FR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 6.7 ~ 200 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM230KC-15FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 6.7 ~ 200 | - Not Equipped | $463.00 |
Add To Cart
Request Quote |
BLHM230KC-15FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Not Equipped | $491.00 |
Add To Cart
Request Quote |
BLHM230KC-15FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Not Equipped | $497.00 |
Add To Cart
Request Quote |
BLHM230KCM-15FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Equipped | $662.00 |
Add To Cart
Request Quote |
BLHM230KCM-15FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 6.7 ~ 200 | - Equipped | $628.00 |
Add To Cart
Request Quote |
BLHM230KCM-15FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Equipped | $656.00 |
Add To Cart
Request Quote |
BLHM230KCM-15 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 5.3 ~ 200 | - Equipped | $598.00 |
Add To Cart
Request Quote |
BLHM230KCM-15 / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 6.7 ~ 200 | - Equipped | $570.00 |
Add To Cart
Request Quote |
BLHM230KCM-15 / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 5.3 ~ 200 | - Equipped | $604.00 |
Add To Cart
Request Quote |
BLHM450KCM-10FR / BLH2D50-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14.1 lb-in1.6 N·m | - 10 ~ 300 | - Equipped | $701.00 |
Add To Cart
Request Quote |
BLHM230KC-15 / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 5.3 ~ 200 | - Not Equipped | $439.00 |
Add To Cart
Request Quote |
BLHM450KC-10FR / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14.1 lb-in1.6 N·m | - 8 ~ 300 | - Not Equipped | $570.00 |
Add To Cart
Request Quote |
BLHM230KC-15 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 5.3 ~ 200 | - Not Equipped | $433.00 |
Add To Cart
Request Quote |
BLHM450KC-10FR / BLH2D50-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14.1 lb-in1.6 N·m | - 10 ~ 300 | - Not Equipped | $536.00 |
Add To Cart
Request Quote |
BLHM230KC-15 / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 6.7 ~ 200 | - Not Equipped | $405.00 |
Add To Cart
Request Quote |
BLH230KC-15 | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 6.7 ~ 200 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |