Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 100 W (1/8 HP)
Driver Type
- Analog
- Digital
- RS-485 Communication Type
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
BLHM230KC-50FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 43 lb-in4.9 N·m | - 2 ~ 60 | - Not Equipped | $475.00 |
Add To Cart
Request Quote |
BLHM230KC-100FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 86 lb-in9.8 N·m | - 1 ~ 30 | - Not Equipped | $475.00 |
Add To Cart
Request Quote |
BLHM450KC-5 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in.86 N·m | - 16 ~ 600 | - Not Equipped | $478.00 |
Add To Cart
Request Quote |
BLHM450KC-10 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in1.7 N·m | - 8 ~ 300 | - Not Equipped | $478.00 |
Add To Cart
Request Quote |
BLHM450KC-15 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in2.6 N·m | - 5.3 ~ 200 | - Not Equipped | $478.00 |
Add To Cart
Request Quote |
BLHM450KC-20 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in3.4 N·m | - 4 ~ 150 | - Not Equipped | $478.00 |
Add To Cart
Request Quote |
BLHM230KCM-A / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Round Shaft (No Gearhead) | - | - 8 mm | - 1.02 lb-in0.115 N·m | - 80 ~ 3000 | - Equipped | $478.00 |
Add To Cart
Request Quote |
BLHM450KC-30 / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in4.9 N·m | - 2.7 ~ 100 | - Not Equipped | $480.00 |
Add To Cart
Request Quote |
BLHM450KC-50 / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 72 lb-in8.2 N·m | - 1.6 ~ 60 | - Not Equipped | $480.00 |
Add To Cart
Request Quote |
BLHM450KC-100 / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in16 N·m | - 0.8 ~ 30 | - Not Equipped | $480.00 |
Add To Cart
Request Quote |
BLHM450KC-30 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in4.9 N·m | - 2.7 ~ 100 | - Not Equipped | $486.00 |
Add To Cart
Request Quote |
BLHM450KC-50 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 72 lb-in8.2 N·m | - 1.6 ~ 60 | - Not Equipped | $486.00 |
Add To Cart
Request Quote |
BLHM450KC-100 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in16 N·m | - 0.8 ~ 30 | - Not Equipped | $486.00 |
Add To Cart
Request Quote |
BLHM230KC-200FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in17 N·m | - 0.5 ~ 15 | - Not Equipped | $487.00 |
Add To Cart
Request Quote |
BLHM450KC-200 / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in16 N·m | - 0.4 ~ 15 | - Not Equipped | $490.00 |
Add To Cart
Request Quote |
BLHM230KC-5FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 16 ~ 600 | - Not Equipped | $491.00 |
Add To Cart
Request Quote |
BLHM230KC-10FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.6 lb-in0.98 N·m | - 8 ~ 300 | - Not Equipped | $491.00 |
Add To Cart
Request Quote |
BLHM230KC-15FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Not Equipped | $491.00 |
Add To Cart
Request Quote |
BLHM230KC-20FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 17.7 lb-in2 N·m | - 4 ~ 150 | - Not Equipped | $491.00 |
Add To Cart
Request Quote |
BLHM450KC-200 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in16 N·m | - 0.4 ~ 15 | - Not Equipped | $496.00 |
Add To Cart
Request Quote |
BLHM450KCM-A / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in0.191 N·m | - 80 ~ 3000 | - Equipped | $496.00 |
Add To Cart
Request Quote |
BLHM230KC-5FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 16 ~ 600 | - Not Equipped | $497.00 |
Add To Cart
Request Quote |
BLHM230KC-10FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.6 lb-in0.98 N·m | - 8 ~ 300 | - Not Equipped | $497.00 |
Add To Cart
Request Quote |
BLHM230KC-15FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Not Equipped | $497.00 |
Add To Cart
Request Quote |
BLHM230KC-20FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 17.7 lb-in2 N·m | - 4 ~ 150 | - Not Equipped | $497.00 |
Add To Cart
Request Quote |