Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM230KC-GFS / GFS2G50 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | $483.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G100 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | $483.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G30 / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Not Equipped | $484.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G50 / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $484.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G100 / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.8 ~ 30 | Electromagnetic Brake - Not Equipped | $484.00 |
Add To Cart
Request Quote |
BLM230HK-5CS / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.6 lb-in0.52 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $485.00 |
Add To Cart
Request Quote |
BLM230HK-10CS / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $485.00 |
Add To Cart
Request Quote |
BLM230HK-15CS / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $485.00 |
Add To Cart
Request Quote |
BLM230HK-20CS / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $485.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G30 / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 26 lb-in3 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Not Equipped | $488.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G50 / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $488.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G100 / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 30 | Electromagnetic Brake - Not Equipped | $488.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G200 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Electromagnetic Brake - Not Equipped | $492.00 |
Add To Cart
Request Quote |
BLM230HK-5CS / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.6 lb-in0.52 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $499.00 |
Add To Cart
Request Quote |
BLM230HK-10CS / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $499.00 |
Add To Cart
Request Quote |
BLM230HK-15CS / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $499.00 |
Add To Cart
Request Quote |
BLM230HK-20CS / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $499.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G5 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.6 lb-in0.52 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G10 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G15 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G20 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G5 / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G10 / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15 / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G20 / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |