Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM030DHK-A / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.85 lb-in0.096 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $339.00 |
Add To Cart
Request Quote |
BLM030DHK-AC / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.85 lb-in0.096 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $347.00 |
Add To Cart
Request Quote |
BLH015K-A | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.44 lb-in0.05 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-5 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 2 lb-in0.23 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-10 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-15 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 6.0 lb-in0.68 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-20 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-30 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-50 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH015K-100 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM015K-A / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 80 ~ 3000 | Electromagnetic Brake - Not Equipped | $350.00 |
Add To Cart
Request Quote |
BLHM015K-5 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 1.94 lb-in0.22 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLHM015K-10 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLHM015K-15 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 5.7 lb-in0.65 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLHM015K-20 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.3 lb-in0.83 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLHM015K-30 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 10.6 lb-in1.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 100 | Electromagnetic Brake - Not Equipped | $473.00 |
Add To Cart
Request Quote |
BLHM015K-50 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $473.00 |
Add To Cart
Request Quote |
BLHM015K-100 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 0.8 ~ 30 | Electromagnetic Brake - Not Equipped | $473.00 |
Add To Cart
Request Quote |
BLHM015K-A / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.425 lb-in0.048 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Electromagnetic Brake - Not Equipped | $308.00 |
Add To Cart
Request Quote |
BLHM015K-5 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 1.94 lb-in0.22 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $422.00 |
Add To Cart
Request Quote |
BLHM015K-10 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.8 lb-in0.43 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $422.00 |
Add To Cart
Request Quote |
BLHM015K-15 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 5.7 lb-in0.65 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $422.00 |
Add To Cart
Request Quote |
BLHM015K-20 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.3 lb-in0.83 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $422.00 |
Add To Cart
Request Quote |
BLHM015K-30 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 10.6 lb-in1.2 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Electromagnetic Brake - Not Equipped | $431.00 |
Add To Cart
Request Quote |
BLHM015K-50 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | $431.00 |
Add To Cart
Request Quote |