Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 100 W (1/8 HP)
Driver Type
- Analog
- Digital
- RS-485 Communication Type
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
BLHM015K-5 / BLH2D15-K | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in0.22 N·m | - 20 ~ 600 | - Not Equipped | $351.00 |
Add To Cart
Request Quote |
BLHM015K-5 / BLH2D15-KD | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in0.22 N·m | - 16 ~ 600 | - Not Equipped | $379.00 |
Add To Cart
Request Quote |
BLHM230KC-5 / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.6 lb-in0.52 N·m | - 20 ~ 600 | - Not Equipped | $405.00 |
Add To Cart
Request Quote |
BLHM230KC-5FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 20 ~ 600 | - Not Equipped | $463.00 |
Add To Cart
Request Quote |
BLHM230KC-5 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.6 lb-in0.52 N·m | - 16 ~ 600 | - Not Equipped | $433.00 |
Add To Cart
Request Quote |
BLHM230KC-5FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 16 ~ 600 | - Not Equipped | $491.00 |
Add To Cart
Request Quote |
BLHM450KC-5 / BLH2D50-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in.86 N·m | - 20 ~ 600 | - Not Equipped | $444.00 |
Add To Cart
Request Quote |
BLHM450KC-5FR / BLH2D50-K | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in.81 N·m | - 20 ~ 600 | - Not Equipped | $536.00 |
Add To Cart
Request Quote |
BLHM450KC-5 / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in.86 N·m | - 16 ~ 600 | - Not Equipped | $472.00 |
Add To Cart
Request Quote |
BLHM450KC-5FR / BLH2D50-KD | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in.81 N·m | - 16 ~ 600 | - Not Equipped | $564.00 |
Add To Cart
Request Quote |
BLHM5100KC-5 / BLHD100K | - 3.54 in.90 mm | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in1.8 N·m | - 20 ~ 600 | - Not Equipped | $541.00 |
Add To Cart
Request Quote |
BLHM5100KC-5FR / BLHD100K | - 3.54 in.90 mm | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in1.7 N·m | - 20 ~ 600 | - Not Equipped | $639.00 |
Add To Cart
Request Quote |
BLH015K-5 | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 2 lb-in0.23 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH230KC-5 | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.7 lb-in0.54 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH230KC-5FR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4.20 lb-in0.48 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH450KC-5 | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in0.9 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH450KC-5FR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in0.85 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH5100KC-5 | - 3.54 in.90 mm | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in1.8 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH5100KC-5FR | - 3.54 in.90 mm | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in1.7 N·m | - 20 ~ 600 | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM015K-5 / BLH2D15-KR | - 1.65 in.42 mm | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in0.22 N·m | - 16 ~ 600 | - Not Equipped | $385.00 |
Add To Cart
Request Quote |
BLHM230KC-5 / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.6 lb-in0.52 N·m | - 16 ~ 600 | - Not Equipped | $439.00 |
Add To Cart
Request Quote |
BLHM230KC-5FR / BLH2D30-KR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 16 ~ 600 | - Not Equipped | $497.00 |
Add To Cart
Request Quote |
BLHM450KC-5 / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in.86 N·m | - 16 ~ 600 | - Not Equipped | $478.00 |
Add To Cart
Request Quote |
BLHM450KC-5FR / BLH2D50-KR | - 3.15 in.80 mm | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communication Type | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in.81 N·m | - 16 ~ 600 | - Not Equipped | $570.00 |
Add To Cart
Request Quote |
BLHM230KCM-5 / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.6 lb-in0.52 N·m | - 20 ~ 600 | - Equipped | $570.00 |
Add To Cart
Request Quote |