Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM030DHK-15CS / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $418.00 |
Add To Cart
Request Quote |
BLM030DHK-15CS / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $450.00 |
Add To Cart
Request Quote |
BLM030DHK-15CS / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM230HK-15CS / BLH2D30H-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $453.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G15FR / BLH2D30H-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $516.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G15 / BLH2D30H-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $432.00 |
Add To Cart
Request Quote |
BLM230HK-15CS / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $485.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G15FR / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $548.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G15 / BLH2D30H-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM230HK-15CS / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $499.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G15FR / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $562.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G15 / BLH2D30H-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $478.00 |
Add To Cart
Request Quote |
BLM250DHK-15CS / BLH2D50DH-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $481.00 |
Add To Cart
Request Quote |
BLM250DHK-15CS / BLH2D50DH-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $514.00 |
Add To Cart
Request Quote |
BLM250DHK-15CS / BLH2D50DH-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $528.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15FR / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $603.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15 / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $475.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15FR / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $636.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15 / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15FR / BLH2D50H-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $650.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G15 / BLH2D50H-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 200 | Electromagnetic Brake - Not Equipped | $522.00 |
Add To Cart
Request Quote |
BLHM015K-20 / BLH2D15-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.3 lb-in0.83 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $422.00 |
Add To Cart
Request Quote |
BLHM015K-20 / BLH2D15-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.3 lb-in0.83 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $457.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G20 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $473.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G20FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $557.00 |
Add To Cart
Request Quote |