Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM5100KC-GFS / GFS5G50FR / BLHD100K | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | $785.00 |
Add To Cart
Request Quote |
BLH015K-50 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH230KC-50 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH230KC-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH450KC-50 | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH450KC-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH5100KC-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 152 lb-in17.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLH5100KC-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM015K-50 / BLH2D15-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $473.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G50 / BLH2D30-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $525.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G50FR / BLH2D30-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $614.00 |
Add To Cart
Request Quote |
BLHM450KC-GFS / GFS4G50 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $570.00 |
Add To Cart
Request Quote |
BLHM450KC-GFS / GFS4G50FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Not Equipped | $704.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G50 / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $685.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G50FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $774.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G50 / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $720.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G50FR / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $809.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G50 / BLH2D30-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $727.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G50FR / BLH2D30-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $816.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $729.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Electromagnetic Brake - Equipped | $863.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $763.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $897.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $769.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G50FR / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 1.6 ~ 60 | Electromagnetic Brake - Equipped | $903.00 |
Add To Cart
Request Quote |