Free Shipping for Online Orders. Terms and conditions apply.

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

1 - 25 of 314 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)

Driver Type

  • Analog
  • Digital
  • RS-485 Communication Type

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
Sort by
BLHM015K-A / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in0.048 N·m - 100 ~ 3000 - Not Equipped $256.00 Add To Cart
Request Quote
BLHM230KC-A / BLH2D30-K - 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 8 mm - 1.02 lb-in0.115 N·m - 100 ~ 3000 - Not Equipped $279.00 Add To Cart
Request Quote
BLHM015K-A / BLH2D15-KD - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in0.048 N·m - 80 ~ 3000 - Not Equipped $284.00 Add To Cart
Request Quote
BLHM015K-A / BLH2D15-KR - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communication Type - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in0.048 N·m - 80 ~ 3000 - Not Equipped $290.00 Add To Cart
Request Quote
BLHM450KC-A / BLH2D50-K - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 10 mm - 1.69 lb-in0.191 N·m - 100 ~ 3000 - Not Equipped $303.00 Add To Cart
Request Quote
BLHM230KC-A / BLH2D30-KD - 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 8 mm - 1.02 lb-in0.115 N·m - 80 ~ 3000 - Not Equipped $307.00 Add To Cart
Request Quote
BLHM230KC-A / BLH2D30-KR - 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communication Type - Round Shaft (No Gearhead) - - 8 mm - 1.02 lb-in0.115 N·m - 80 ~ 3000 - Not Equipped $313.00 Add To Cart
Request Quote
BLHM450KC-A / BLH2D50-KD - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 10 mm - 1.69 lb-in0.191 N·m - 80 ~ 3000 - Not Equipped $331.00 Add To Cart
Request Quote
BLHM450KC-A / BLH2D50-KR - 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - RS-485 Communication Type - Round Shaft (No Gearhead) - - 10 mm - 1.69 lb-in0.191 N·m - 80 ~ 3000 - Not Equipped $337.00 Add To Cart
Request Quote
BLHM015K-5 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in0.22 N·m - 20 ~ 600 - Not Equipped $351.00 Add To Cart
Request Quote
BLHM015K-10 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in0.43 N·m - 10 ~ 300 - Not Equipped $351.00 Add To Cart
Request Quote
BLHM015K-15 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in0.65 N·m - 6.7 ~ 200 - Not Equipped $351.00 Add To Cart
Request Quote
BLHM015K-20 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in0.83 N·m - 5 ~ 150 - Not Equipped $351.00 Add To Cart
Request Quote
BLHM015K-30 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 6 mm - 10.6 lb-in1.2 N·m - 3.3 ~ 100 - Not Equipped $358.00 Add To Cart
Request Quote
BLHM015K-50 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 6 mm - 16.8 lb-in1.9 N·m - 2 ~ 60 - Not Equipped $358.00 Add To Cart
Request Quote
BLHM015K-100 / BLH2D15-K - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.7 lb-in2 N·m - 1 ~ 30 - Not Equipped $358.00 Add To Cart
Request Quote
BLH5100KC-A - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - 100 ~ 3000 - Not Equipped $371.00 Add To Cart
Request Quote
BLHM5100KC-A / BLHD100K - 3.54 in.90 mm - 100 W (1/8 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - 100 ~ 3000 - Not Equipped $371.00 Add To Cart
Request Quote
BLHM015K-5 / BLH2D15-KD - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in0.22 N·m - 16 ~ 600 - Not Equipped $379.00 Add To Cart
Request Quote
BLHM015K-10 / BLH2D15-KD - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in0.43 N·m - 8 ~ 300 - Not Equipped $379.00 Add To Cart
Request Quote
BLHM015K-15 / BLH2D15-KD - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in0.65 N·m - 5.3 ~ 200 - Not Equipped $379.00 Add To Cart
Request Quote
BLHM015K-20 / BLH2D15-KD - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in0.83 N·m - 4 ~ 150 - Not Equipped $379.00 Add To Cart
Request Quote
BLHM015K-5 / BLH2D15-KR - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communication Type - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in0.22 N·m - 16 ~ 600 - Not Equipped $385.00 Add To Cart
Request Quote
BLHM015K-10 / BLH2D15-KR - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communication Type - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in0.43 N·m - 8 ~ 300 - Not Equipped $385.00 Add To Cart
Request Quote
BLHM015K-15 / BLH2D15-KR - 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communication Type - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in0.65 N·m - 5.3 ~ 200 - Not Equipped $385.00 Add To Cart
Request Quote
1 - 25 of 314 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved