La siguiente información está en inglés
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 60 W (1/12 HP)
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
  • Permissible Torque
    • Parallel Shaft Gear = 8 ~ 142 lb-in (0.86 ~ 16 N·m)
    • Spur Gear (CS) = 8 ~ 30 lb-in (0.86 ~ 3.4 N·m)
    • Hollow Shaft Flat Gear = 7 ~ 288 lb-in (0.81 ~ 32.5 N·m)
    • Round Shaft (no gear) = 32 oz-in (0.191 N·m)
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Not Equipped

Item #

Motor Frame Size

Output Power

Maximum Input Current

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 5 :1 - 15 mm - 8 lb-in0.86 N·m - Not Equipped - 0.2 ~ 800 $921.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - Not Equipped - 0.1 ~ 400 $921.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - Not Equipped - 0.067 ~ 267 $921.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - Not Equipped - 0.05 ~ 200 $921.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - Not Equipped - 0.033 ~ 133 $930.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 50 :1 - 15 mm - 73 lb-in8.2 N·m - Not Equipped - 0.02 ~ 80 $930.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 100 :1 - 15 mm - 142 lb-in16 N·m - Not Equipped - 0.01 ~ 40 $930.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7 lb-in0.81 N·m - Not Equipped - 0.2 ~ 800 $1,059.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 14 lb-in1.6 N·m - Not Equipped - 0.1 ~ 400 $1,059.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 21 lb-in2.4 N·m - Not Equipped - 0.067 ~ 267 $1,059.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 28 lb-in3.2 N·m - Not Equipped - 0.05 ~ 200 $1,059.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - Not Equipped - 0.033 ~ 133 $1,074.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 72 lb-in8.1 N·m - Not Equipped - 0.02 ~ 80 $1,074.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 143 lb-in16.2 N·m - Not Equipped - 0.01 ~ 40 $1,074.00 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 288 lb-in32.5 N·m - Not Equipped - 0.005 ~ 20 $1,086.00 - Add To Cart
Request Quote
- 2.36 in.60 mm - 60 W (1/12 HP) - - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 8 lb-in0.86 N·m - Not Equipped - 0.2 ~ 800 $943.00 - Add To Cart
Request Quote
- 2.36 in.60 mm - 60 W (1/12 HP) - - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 15 lb-in1.7 N·m - Not Equipped - 0.1 ~ 400 $943.00 - Add To Cart
Request Quote
- 2.36 in.60 mm - 60 W (1/12 HP) - - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 23 lb-in2.6 N·m - Not Equipped - 0.067 ~ 267 $943.00 - Add To Cart
Request Quote
- 2.36 in.60 mm - 60 W (1/12 HP) - - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 30 lb-in3.4 N·m - Not Equipped - 0.05 ~ 200 $943.00 - Add To Cart
Request Quote
- 2.36 in.60 mm - 60 W (1/12 HP) - - Round Shaft (No Gearhead) - - 8 mm - 2 lb-in0.191 N·m - Not Equipped - 1 ~ 4000 $776.00 - Add To Cart
Request Quote
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved