Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The BLV Series is a high power, compact brushless DC motor and driver package with 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.
Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.
Output Power
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Length (Included)
- 0.02 m (0.7 ft.)
- 1 m (3.3 ft.)
- 3 m (9.8 ft)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLV620K5S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in2.9 N·m | - Not Equipped | - 3 m (9.8 ft) | - 20 ~ 800 | $735.00 |
Add To Cart
Request Quote |
BLV620K10S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in5.90 N·m | - Not Equipped | - 3 m (9.8 ft) | - 10 ~ 400 | $735.00 |
Add To Cart
Request Quote |
BLV620K15S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in8.80 N·m | - Not Equipped | - 3 m (9.8 ft) | - 6.7 ~ 267 | $735.00 |
Add To Cart
Request Quote |
BLV620K20S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in11.70 N·m | - Not Equipped | - 3 m (9.8 ft) | - 5 ~ 200 | $735.00 |
Add To Cart
Request Quote |
BLV620K30S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in16.80 N·m | - Not Equipped | - 3 m (9.8 ft) | - 3.3 ~ 133 | $744.00 |
Add To Cart
Request Quote |
BLV620K50S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in28.80 N·m | - Not Equipped | - 3 m (9.8 ft) | - 2 ~ 80 | $744.00 |
Add To Cart
Request Quote |
BLV620K100S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in52.7 N·m | - Not Equipped | - 3 m (9.8 ft) | - 1 ~ 40 | $758.00 |
Add To Cart
Request Quote |
BLV620K200S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in70 N·m | - Not Equipped | - 3 m (9.8 ft) | - 0.5 ~ 20 | $758.00 |
Add To Cart
Request Quote |
BLV620K10F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in5.50 N·m | - Not Equipped | - 3 m (9.8 ft) | - 10 ~ 400 | $809.00 |
Add To Cart
Request Quote |
BLV620K15F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in8.3 N·m | - Not Equipped | - 3 m (9.8 ft) | - 6.7 ~ 267 | $809.00 |
Add To Cart
Request Quote |
BLV620K20F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in11.1 N·m | - Not Equipped | - 3 m (9.8 ft) | - 5 ~ 200 | $809.00 |
Add To Cart
Request Quote |
BLV620K30F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in16.60 N·m | - Not Equipped | - 3 m (9.8 ft) | - 3.3 ~ 133 | $819.00 |
Add To Cart
Request Quote |
BLV620K50F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in27.60 N·m | - Not Equipped | - 3 m (9.8 ft) | - 2 ~ 80 | $819.00 |
Add To Cart
Request Quote |
BLV620K100F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in55.30 N·m | - Not Equipped | - 3 m (9.8 ft) | - 1 ~ 40 | $819.00 |
Add To Cart
Request Quote |
BLV620KA | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.75 lb-in0.65 N·m | - Not Equipped | - 3 m (9.8 ft) | - 100 ~ 4000 | $557.00 |
Add To Cart
Request Quote |
BLV620KM5S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in2.9 N·m | - Equipped | - 3 m (9.8 ft) | - 20 ~ 800 | $882.00 |
Add To Cart
Request Quote |
BLV620KM10S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in5.90 N·m | - Equipped | - 3 m (9.8 ft) | - 10 ~ 400 | $882.00 |
Add To Cart
Request Quote |
BLV620KM15S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in8.80 N·m | - Equipped | - 3 m (9.8 ft) | - 6.7 ~ 267 | $882.00 |
Add To Cart
Request Quote |
BLV620KM20S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in11.70 N·m | - Equipped | - 3 m (9.8 ft) | - 5 ~ 200 | $882.00 |
Add To Cart
Request Quote |
BLV620KM30S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in16.80 N·m | - Equipped | - 3 m (9.8 ft) | - 3.3 ~ 133 | $892.00 |
Add To Cart
Request Quote |
BLV620KM50S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in28.80 N·m | - Equipped | - 3 m (9.8 ft) | - 2 ~ 80 | $892.00 |
Add To Cart
Request Quote |
BLV620KM100S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in52.7 N·m | - Equipped | - 3 m (9.8 ft) | - 1 ~ 40 | $906.00 |
Add To Cart
Request Quote |
BLV620KM200S | - 4.33 in.110 mm | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in70 N·m | - Equipped | - 3 m (9.8 ft) | - 0.5 ~ 20 | $906.00 |
Add To Cart
Request Quote |
BLV620KM10F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in5.50 N·m | - Equipped | - 3 m (9.8 ft) | - 10 ~ 400 | $957.00 |
Add To Cart
Request Quote |
BLV620KM15F | - 4.09 in.104 mm | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in8.3 N·m | - Equipped | - 3 m (9.8 ft) | - 6.7 ~ 267 | $957.00 |
Add To Cart
Request Quote |