Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK / 5EB200A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5EB200B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KB300A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2637.53 lb-in298 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,302.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KB300B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2637.53 lb-in298 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,306.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KB450A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 3814.68 lb-in431 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,302.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KB450B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 3814.68 lb-in431 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,306.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KV300C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 2637.53 lb-in298 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,414.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KV300S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 2637.53 lb-in298 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,412.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KV450C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 3814.68 lb-in431 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,414.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5KV450S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3814.68 lb-in431 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,412.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5SB600A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 5159.99 lb-in583 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,493.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5SB600B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 5159.99 lb-in583 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,492.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH10C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 84.08 lb-in9.5 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH10S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 84.08 lb-in9.5 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH15C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 126.57 lb-in14.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH15S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 126.57 lb-in14.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH20C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 169.05 lb-in19.1 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH20S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 169.05 lb-in19.1 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH30C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 269.95 lb-in30.5 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH30S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 269.95 lb-in30.5 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH50C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 449.62 lb-in50.8 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,215.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH50S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 449.62 lb-in50.8 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,215.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH5C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 42.48 lb-in4.8 N·m | Variable Speed Range (r/min) - 16 ~ 720 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH5S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 42.48 lb-in4.8 N·m | Variable Speed Range (r/min) - 16 ~ 720 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5YH100C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,422.00 |
Add To Cart
Request Quote |