Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM6200SHP-GFV / GFV6G30AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $769.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G30S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $769.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G30AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $769.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G30S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $769.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G100FR / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $657.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G100FR / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $657.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G200FR / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $590.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G200FR / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $697.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G200FR / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $590.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G100FR / BLE2D60-C | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $759.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G200FR / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $697.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G100FR / BLE2D60-A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $759.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G100FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G100FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,013.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFS2G200FR / BLE2D30-AM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $953.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFS2G200FR / BLE2D30-CM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $953.00 |
Add To Cart
Request Quote |
BLM7400HW-GFV / GFV7G15SW / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 151 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $937.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G15AS / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $815.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G15S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $815.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G50FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G50FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G50FR / BLE2D120-C | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $837.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G50FR / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $837.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G50FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $755.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G50FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $755.00 |
Add To Cart
Request Quote |