Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
BLM5400HPK / 5XH20S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 169.05 lb-in19.1 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH20C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 169.05 lb-in19.1 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,176.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50SF / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $703.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50SF / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $703.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H200S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 182 lb-in15.6 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $784.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H200S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 182 lb-in15.6 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $784.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFS6G20FR / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 190 lb-in21.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $889.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5AB20A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 192.06 lb-in21.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $928.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5AB20B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 192.06 lb-in21.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $928.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5CB50B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199.14 lb-in22.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $893.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5CB50B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199.14 lb-in22.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $893.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5CB50A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 199.14 lb-in22.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $893.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5CB50A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 199.14 lb-in22.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $893.00 |
Add To Cart
Request Quote |
BLM7400HW-GFV / GFV7G20SW / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 200 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $937.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G20S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $815.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G20AS / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $815.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G50FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $840.00 |
Add To Cart
Request Quote |