Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM7200HW-GFV / GFV7G15SW / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $864.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV / GFV7G15SW / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $864.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFV4G50S / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $890.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFV4G50S / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $890.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH10C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 84.08 lb-in9.5 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH10S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 84.08 lb-in9.5 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,176.00 |
Add To Cart
Request Quote |
BLM5120HPK / 5H30C / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $847.00 |
Add To Cart
Request Quote |
BLM5120HPK / 5H30C / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $847.00 |
Add To Cart
Request Quote |
BLM5120HPK / 5H30S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $815.00 |
Add To Cart
Request Quote |
BLM5120HPK / 5H30S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $815.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5AB20A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $858.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5AB20A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $858.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5AB20B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $858.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5AB20B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 85.85 lb-in9.7 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $858.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFS6G10FR / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 94 lb-in10.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $889.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G20FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G20FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $828.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5AB10A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 96.47 lb-in10.9 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $928.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5AB10B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 96.47 lb-in10.9 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $928.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G30FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $755.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G30FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $755.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G30FR / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $837.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G30FR / BLE2D120-C | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $837.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G30FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G30FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $1,167.00 |
Add To Cart
Request Quote |