Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
BLM5120HPK / 5H100C / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 285.88 lb-in32.3 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $847.00 |
Add To Cart
Request Quote |
BLM5120HPK / 5H100S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 285.88 lb-in32.3 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $815.00 |
Add To Cart
Request Quote |
BLM5120HPK / 5H100S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 285.88 lb-in32.3 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $815.00 |
Add To Cart
Request Quote |
BLM7400HW-GFV / GFV7G30SW / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 290 lb-in32.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $950.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G30AS / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $830.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G30S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $830.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G200FR / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $669.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G200FR / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $669.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G200FR / BLE2D60-A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $771.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G200FR / BLE2D60-C | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $771.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G200FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,025.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G200FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,025.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G100FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $755.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G100FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $755.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G100FR / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $837.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G100FR / BLE2D120-C | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $837.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G100FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G100FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,167.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH100C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 362.88 lb-in41 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,352.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH100C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 362.88 lb-in41 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,352.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH100S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 362.88 lb-in41 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,352.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH100S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 362.88 lb-in41 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,352.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB100A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 428.38 lb-in48.4 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB100A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 428.38 lb-in48.4 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB100B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 428.38 lb-in48.4 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,041.00 |
Add To Cart
Request Quote |