Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5120HP-GFV / GFS5G200FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 680 lb-in77 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $769.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G200FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 680 lb-in77 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $769.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G200FR / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 680 lb-in77 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $851.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G200FR / BLE2D120-C | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 680 lb-in77 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $851.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G200FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 680 lb-in77 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,181.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G200FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 680 lb-in77 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,181.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH200C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 732.84 lb-in82.8 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,561.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH200C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 732.84 lb-in82.8 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,561.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH200S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 732.84 lb-in82.8 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,561.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5YH200S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 732.84 lb-in82.8 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,561.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5YH100C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,422.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5YH100S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,422.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFS6G100FR / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 940 lb-in107 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $901.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5EB100A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5DV100C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,114.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5EB100B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5DV100S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,114.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,232.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,344.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,232.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,344.00 |
Add To Cart
Request Quote |