Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
BLM230HPM-GFV / GFS2G200FR / BLE2D30-AM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $953.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFS2G200FR / BLE2D30-CM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $953.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5CB30A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 280.57 lb-in31.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $963.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5CB50A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $963.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5CB30B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 280.57 lb-in31.7 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $963.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5CB50B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $963.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G5FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G10FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G15FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G20FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G5FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G10FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G15FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G20FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $998.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G30FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G50FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G100FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G30FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G50FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G100FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,013.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G200FR / BLE2D60-AM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,025.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV / GFS4G200FR / BLE2D60-CM | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,025.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB100A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 428.38 lb-in48.4 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB100A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 428.38 lb-in48.4 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,041.00 |
Add To Cart
Request Quote |