Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK / 5EB100A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5EB200A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5EB100B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5EB200B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,111.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5DV100C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,114.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5DV200C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,114.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5DV100S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,114.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5DV200S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1814.41 lb-in205 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,114.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G5FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 16 lb-in1.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G10FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G15FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G20FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 68 lb-in7.7 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G5FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 16 lb-in1.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G10FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G15FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G20FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 68 lb-in7.7 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G30FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G50FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G100FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G30FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $1,167.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G50FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,167.00 |
Add To Cart
Request Quote |