The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
- Single-Phase 200-240 VAC
- Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| BLM460SHP-GFV / GFV4G100SF / BMUD60-A2 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in16 N·m | - 0.8 ~ 40 | $602.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G200SF / BMUD60-A2 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 15 mm | - IP66 | - 141 lb-in16 N·m | - 0.4 ~ 20 | $611.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G5SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 15 mm | - IP66 | - 7.9 lb-in0.9 N·m | - 16 ~ 800 | $593.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G10SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in1.8 N·m | - 8 ~ 400 | $593.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G15SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in2.7 N·m | - 5.3 ~ 267 | $593.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G20SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in3.6 N·m | - 4 ~ 200 | $593.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G30SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in5.2 N·m | - 2.7 ~ 133 | $602.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G50SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in8.6 N·m | - 1.6 ~ 80 | $602.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G100SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in16 N·m | - 0.8 ~ 40 | $602.00 |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G200SF / BMUD60-C2 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 15 mm | - IP66 | - 141 lb-in16 N·m | - 0.4 ~ 20 | $611.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G5SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | - IP66 | - 17.70 lb-in2 N·m | - 16 ~ 800 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G10SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in4.1 N·m | - 8 ~ 400 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G15SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in6.1 N·m | - 5.3 ~ 267 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G20SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in8.1 N·m | - 4 ~ 200 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G30SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in11.6 N·m | - 2.7 ~ 133 | $703.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G50SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in19.4 N·m | - 1.6 ~ 80 | $703.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G100SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in30 N·m | - 0.8 ~ 40 | $703.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G200SF / BMUD120-A2 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in30 N·m | - 0.4 ~ 20 | $714.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G5SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | - IP66 | - 17.70 lb-in2 N·m | - 16 ~ 800 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G10SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in4.1 N·m | - 8 ~ 400 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G15SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in6.1 N·m | - 5.3 ~ 267 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G20SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in8.1 N·m | - 4 ~ 200 | $691.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G30SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in11.6 N·m | - 2.7 ~ 133 | $703.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G50SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in19.4 N·m | - 1.6 ~ 80 | $703.00 |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G100SF / BMUD120-C2 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in30 N·m | - 0.8 ~ 40 | $703.00 |
Add To Cart
Request Quote |